Your browser is not supported.
For the best experience, please access this site using the latest version of the following browsers:
By closing this window you acknowledge that your experience on this website may be degraded.
AeroWave Connectivity
AeroWave Connectivity
In-flight connectivity for unlimited text, data and voice.
AeroWave is your solution for in-flight internet connectivity that allows you, your co-pilot or passengers to send text messages, browse the web, send email and make phone calls. It uses the Inmarsat satellite network to enable communication anywhere in the world.
Read about in-flight internet connectivity and other new advanced topics in GA connectivity.
For Aircraft Owners
ALWAYS CONNECTED
AeroWave lets you and your passengers send and receive email, browse the web and make phone calls with near-cell phone quality. Spouses, friends and business associates are always in contact with you and your passengers, no matter where you are.
WORLDWIDE IN-FLIGHT WEATHER
While ADS-B and XM only provide weather information in the U.S. and Canada, AeroWave connects you with in-flight weather worldwide. Up to 200 kbps of bandwidth is available everywhere in the world so you can download the latest text and graphic weather information from your favorite websites while in-flight.
AFFORDABLE
Two plan choices both with unlimited data. For “Power Users” – as low as $39.99/hour. For “Leisure Users” – flat monthly fee of $399.00. Both plans provide the most affordable solutions available. The choice of plan is based on your usage time. The system can be purchased and installed for as low as $35,000 compared to $80,000 for alternative solutions.
For Charter Owners
GIVE YOUR CUSTOMERS WHAT THEY WANT
Wi-Fi is a given for today’s passengers, and if your fleet doesn’t have it, they will likely fly with someone else. Install AeroWave and give your passengers unlimited text, phone, email and web. AeroWave is certified on over 41 Part 23 aircraft, likely including those in your fleet.
COORDINATE OPERATIONS IN REAL-TIME
AeroWave enables your pilots and flight operations to be in constant contact in case of weather deviations or destination changes. Your flight operations department can quickly rearrange aircraft and schedules in real-time to minimize downtime and lost revenue.
AFFORDABLE IN-FLIGHT WIFI FOR YOUR FLEET
Equip your fleet for the least cost possible. AeroWave can be purchased and installed in your aircraft for as low as $24,247. Contact us for fleet pricing.
Why United Wings International Chooses AeroWave
Smaller aircrafts face many challenges when it comes to in-flight connectivity. Equipment installation is complex, and the cost of data can be very expensive. In addition, smaller aircrafts have limited options for WIFI installations because of antenna restrictions, which is not an issue for high-end business jets and airlines.
AeroWave 100 Data Plans
Hourly Plan1 | Monthly Plan2 |
$39.99 per hour | $399.00 flat-fee per month |
Plan1 - Can be purchased in 50 hour blocks for $1999.
Plan2 - Available for operators using AeroWave 100 less than 20 hours per month over a 3-month period.
AeroWave 100 data plan can be purchased in block of 50 hours. To purchase the data plan, please download and complete this application.
Once you have completed the application, please mail to: Sapan.Shah@Honeywell.com
AeroWave™ 100 HDU
- 14.9” L x 2.4” W x 7.8” H
- Weight: 8.8 lbs (4.0 kg)
- Mounting: 2-MCU Tray
- Transmits: 1626.5 – 1660.5 MHz
- Receives: 1525.0 – 1559.0 MHz
- Power Dissipation: 40 W max, 30 W typical
- Operating Voltage: 20.5 – 32.2 VDC
- Cooling: 15.5 lbs/hr air @ 0.44 +/- 0.025" water
- No scheduled maintenance required
- Ethernet: 10BASE-T
- RS-232: Maintenance Port ISDN S/T
- Software: DO-178 Level E
- Voice plan available with per minute rate
Active LGA Antenna subsystem
- Antenna: 5.6" L x 4.4" W x 1.9" H and 1.5 lbs
- Bias-T: 4.5" L x 4.2" W x 1.4" H and 1 lb
- Power Dissipation: 40 W max
- No forced-air cooling required
- Built-in GPS
Satellite communications
- Inmarsat (class 15)
- 100kbit data plan with flat-rate per hour, no per-MB charge
- 200kbit data plan available with per MB rate
- Voice plan available with per minute rate
-
Beechcraft King Air 200
-
Beechcraft Baron
-
Beechcraft Bonanza 36
-
Cessna 210
-
Cessna Caravan
-
Cessna Citation Jet
-
Cessna Citation M2
-
Cessna Citation Mustang
-
Cessna Conquest
-
Embraer Phenom 100
-
Embraer Phenom 300
-
Pilatus PC-12 NG
-
Pilatus PC-12 NG
-
Pilatus PC-12 NGX
-
Pilatus PC-12 NGX
-
Piper Cheyenne
-
Socata TBM 700
AeroWave Wi-Fi Helps Ventura Air Customers Feel like Family
BendixKing AeroWave 100 | Honeywell Aviation
*Prices listed are manufacturer’s suggested retail prices (MSRP). Actual price is determined by BendixKing’s authorized dealers and may vary depending on, among other things, country, region, installation costs and any additional parts that may be required. For more complete pricing information, please contact an authorized BendixKing dealer.