Attention: On Friday, December 12th from 09:00 PM EST to Saturday, December 13th, 08:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

LED Dual-Mode Red and IR Anti-Collision Light for the CH-47

Overview
Meet our new LED Anti-Collision Lights (ACL) designed to upgrade the legacy Xenon anti-collision lights on the CH-47. The new LED anti-collision lights from Honeywell are a natural upgrade from the obsolete white Xenon lights, featuring dual-mode infrared that increases aircraft recognition and boosts photometric life.

As this is a drop-in replacement, aircraft operators do not have to modify their CH-47 platform to upgrade it to this new ACL IR capability. This eliminates the need for additional person-hours, reduces aircraft downtime and improves overall efficiency.

Easy Integration: No aircraft modification required (except minor wiring for Dual Mode), simplifying installation.
Superior LED Performance: Up to 40,000-hour life (40x Xenon), 65% weight reduction, and 52% lower power consumption.
Operational Efficiency: Enhances aircraft safety and recognition, reduces drag.

Specifications

Maintenance

  • Replaces

    • 30-0849-17
  • Replacement Part

    • 72303353-004

Power and Electrical

  • Quantity Per Aircraft

    • 1

Performance

  • Key Benefits

    • 40,000 HRS. Photometric Life (10X improvement over Xenon)
    • Dual Mode - Provides visible (Red) or dual mode (Red / IR) modes of operation
    • No aircraft modification to mounting (Red only)
    • Reduced drag
    • Reduced power by 52%
    • Weight Reduction 3.66 lbs
  • Estimated Aircraft Grounded Time

    • Drop-In Replacement – No wiring changes

Resources

Sort
Brochure
Title
Category
Date Added
Size
Title
Category
Date Added
Size