LED Dual-Mode Red and IR Anti-Collision Light for the CH-47
As this is a drop-in replacement, aircraft operators do not have to modify their CH-47 platform to upgrade it to this new ACL IR capability. This eliminates the need for additional person-hours, reduces aircraft downtime and improves overall efficiency.
Key Honeywell Advantages:
- No aircraft modification (wiring changes for the Dual Mode version only)
- Provides aircraft safety and recognition and reduces operator costs
- LEDs increase photometric life up to 40,000 hours (40x improvement over Xenon)
- 65% weight reduction per system
- Reduced power consumption by 52%
- Reduced drag
- Robust environmental protection
- No scheduled maintenance
- Replaceable LED module
- Replaceable lens assembly
- Replaceable power-printed board
- IR Mode Pilot Selectable Patterns (Capability)
Customers who need support should email:
aerotechsupport@Honeywell.com
Compatible Aircraft
- Features & Benefits
- 40,000 HRS. Photometric Life (10X improvement over Xenon)
- Dual Mode - Provides visible (Red) or dual mode (Red / IR) modes of operation
- No aircraft modification to mounting (Red only)
- Key Savings
- Reduced drag
- Reduced power by 52%
- Weight Reduction 3.66 lbs
- Replaces
- 30-0849-17
- Quantity Per Aircraft
- 1
- Replacement Part
- 72303353-004