Scheduled Maintenance: We will be conducting scheduled maintenance on 8/15 from 10:00 PM EST to 8/16, 09:00 PM EST. During this time Customer Portal applications will be temporarily unavailable. We apologize for any inconvenience this may cause.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Boeing 737 LED Tail Anti-Collision Light

Overview
Honeywell Aerospace offers a new LED Tail Anti-Collision Light to replace existing Xenon based lights installed on the 737 aircraft for increased reliability and illumination.

All Honeywell LED products undergo rigorous testing to ensure they meet advertised performance. Based on proven experience meeting performance, quality, reliability and on-time delivery commitments, Honeywell optimizes our LED applications in the areas of optical design and control, power management, thermal management, and environmental protection.

Product Benefits:
  • Plug-and-play LED upgrade
  • Increases aircraft safety and recognition through improved light output, color and uniformity
  • Reduces operator costs through reduction in maintenance and improvement in aircraft availability
  • LED life up to 50,000 hours (10x improvement over Xenon)
  • Weight savings of approximately 0.635 lbs
  • Photometric life up to 50,000 hours
  • Built-in thermal management to sustain light output over the life of the LEDs
  • Robust environmental protection
  • Input power reduced by over 50%
  • No scheduled maintenance

Compatible Platform

Boeing 737

Specifications

Key Differentiators

  • Features & Benefits

    • LIGHT OUTPUT Increased illumination and conspicuity during operation of aircraft
    • PHOTOMETRIC LIFE Up to 50,000 hrs
    • PLUG AND PLAY LED upgrade with no aircraft modifications
    • RELIABILITY Increased reliability with LED technology and fluids robustness
  • Key Savings

    • POWER SAVINGS Input power reduced by >50%
    • Weight savings of approximately 0.635 lbs

Performance Data

  • Quantity Per Aircraft

    • 1
  • Legacy Product Replacement

    • 30-0909-201
    • 30-0909-301

 

Resources

Sort
Brochure
Title
Category
Date Added
Size
Title
Category
Date Added
Size
Product Number

Parts

_self

Compatible_Platform@compatible_platform

Filters