Attention: On Friday, April 17th from 10:00 PM EST to Saturday, April 18th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Meteor Single Board Computer

Overview
The Meteor Single Board Computer (SBC) has the performance that modern applications need while providing the reliability required for the space environment in a low power cPCI form factor to tackle the most complex satellite bus and payload control needs.

Meteor uses a radiation-tolerant E2V MPC8548-based processor that includes a mature software development environment combined with a VxWorks board support package (BSP).

The Meteor’s MPC8548 processor runs at 1.66GHz and includes 2 GB DDR2 SDRAM, 1 GB Flash memory, 2 SpaceWire ports and 4-lane 3.125 Gbps/lane Serial Rapid IO interfaces for maximum performance and control.

Three categories of SBCs are available including lab-based software development units, engineering development units and flight units. Honeywell also has a Meteor Simics model available for software development on a cost-effective virtual platform. Hardware testing and radiation characterization has been performed on all critical components.

As a leader in space electronics products and on-board computing, Honeywell has supplied more than 200 space computers with a 100% on-orbit success rate and is the only supplier of certified Strategic Grade processors, delivering over 2000 units.