×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Honeywell 360 Display

Overview
The Honeywell 360 Display is a wearable display that provides unprecedented situational awareness for pilots flying in low-visibility conditions and for ground vehicle operators who need to maneuver in low-visibility or hazardous conditions.

Honeywell 360 Display for Aviation

The aviation version of the display is a wearable visor that uses augmented reality to provide civilian or military pilots with a high-resolution 360-degree view that seamlessly matches the view outside the cockpit. It also provides traffic callouts and flight instrumentation in the pilot’s field of view, which makes the Honeywell 360 Display ideal for flying at night, in bad weather or in congested airspace. The display improves safety, pilot confidence and aircraft utility.

Honeywell 360 Display for Rugged Ground Vehicles

Operators of ruggedized vehicles can use the display to safely maneuver in low visibility or hazardous conditions. It improves overall situational awareness, reaction speed and survivability by increasing visibility and reducing the need to consult instruments in the vehicle. The lightweight head-worn display uses real-time outside high-resolution camera feeds to create a seamless mixed-reality view and provides operators sensor information within their immediate field of view.

Compatible Aircraft

Aircraft
Ground Vehicles
Specifications
Dimensions
  • Weight
    • Light Weight, small form factor
Performance Data
  • Display
    • 150° x 110° Field of Regard
    • 360-degree operational view
    • High res 720P (Full Color)
 
Resources
Sort
Others
Title
Category
Date Added
Size
Type
14 Feb 2025
2.61 MB
Multimedia_Resources
Title
Category
Date Added
Size
Type
14 Feb 2025
2.61 MB
Multimedia_Resources