×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Small Size Axis Analog Magnetic Sensors

Overview
The HMC104X and HMC105X family of magnetoresistive sensors offer a compact and highly reliable solution for low field magnetic sensing. The advantages of these patented chips include orthogonal precision two-axis sensing (HMC1052L) in a miniature surface mount package. Each of the magneto-resistive sensors are configured as a four-element Wheatstone bridge to convert magnetic fields to differential output voltages. These sensors also include patented on-die straps for offset and set/reset functions.

Our HMC104X family of very small size magnetoresistive sensors permits cost effective, high performance and space-efficient applications. The subminiature size and low-height (1.05 mm) of the HMC1041Z makes this sensor ideal for highly integrated, portable products like global positioning systems (GPS) receivers and watches.

Products in this family include:
  • HMC1041Z
  • HMC1051Z
  • HMC1051ZL
  • HMC1052L
  • HMC1053

Specifications

Performance Data

  • Size

    • 1.5”x4.2”x0.88” (HMR3000) millimetre
    • 10 mm x 3.9 mm x 1.5 mm (HMC102X) millimetre
    • 12.7 mm x 7.3 mm x 2.5 mm (HMC100X) millimetre
    • 1”x1.45”x0.4” (HMR3300) millimetre
    • 3 mm x 3 mm x 0.8 mm (HMC104X) millimetre
    • 3 mm x 3 mm x 1 mm (HMC105X) millimetre
    • 9 mm x 9 mm x 1.9 mm (HMC6343) millimetre
  • Offset Strap Coil Constant

    • 10 mA/gauss (HMC104X)
    • 10 mA/gauss (HMC105X)
    • 4.6 mA/gauss (HMC102X)
    • 51 mA/gauss (HMC100X)
  • Orthogonal Axis Alignment

    • 1.0° (HMC102X)
    • 1.5° (HMC100X)
    • <0.01° (HMC104X)
    • <0.01° (HMC105X)
  • Magnetic Field Range

    • ± 1.5G (HMC6343)
    • ± 1G (HMR3000)
    • ± 2G (HMR3300)
  • Board Area (2 Axis)

    • 10 mm² (HMC104X)
    • 128 mm² (HMC100X)
    • 15 mm² (HMC105X)
    • 60 mm² (HMC102X)
  • Types of Products

    • HMC1001, HMC1002, HMC2003, HMR2300
    • HMC1021S, HMC1021Z, HMC1022, HMC1041Z, HMC1051Z, HMC1052L, HMC1053, HMC1501, HMC1512, HMC6343
    • HMR3000, HMR3300
  • Temperature range

    • -20°C to 70°C (HMR3000)
    • -40°C to 85°C (HMC6343)
    • -40°C to 85°C (HMR3300)
  • Set/Reset Current

    • 0.5 Amps (HMC102X)
    • 0.5 Amps (HMC104X)
    • 0.5 Amps (HMC105X)
    • 3.0 Amps (HMC100X)
  • Cross Axis Effect

    • 0.3% (HMC102X)
    • 0.3% (HMC104X)
    • 0.5% (HMC100X)
    • 3.0% (HMC105X)
  • Field Resolution

    • 120 °Gauss (HMC104X)
    • 120 °Gauss (HMC105X)
    • 27 °Gauss (HMC100X)
    • 85 °Gauss (HMC102X)
  • Supply Voltage

    • 1.8 - 25 Volts (HMC104X) voltage alternating current
    • 1.8 - 25 Volts (HMC105X) voltage alternating current
    • 5 - 12 Volts (HMC100X) voltage alternating current
    • 5 - 25 Volts (HMC102X) voltage alternating current
  • Repeatability

    • 0.3° (HMC6343)
    • ± 0.3° (HMR3000)
    • ± 0.4° (HMR3300)
  • Applications

    • Compassing: Automotive, GPS, Watches, Antenna Positioning, Binoculars, Goggles, Thermal Imaging, Laser Range Finders, Surveying
    • Navigation: Vehicle Navigation Systems, Air/Marine/Land, Drones, Radio Controlled Helicopters and Aircraft
    • Others: Medical Devices, Current Sensors, Etc.
    • Position Sensing: Valve Control, Displacement Sensing, Water Metering
    • Security: Metal Detectors, Magnetic Anomaly Detection
    • Vehicle Detection: Parking Meters, Electronic Traffic Signals
  • Sensitivity

    • 1.0 mV/V/Gauss (HMC102X) Percentage
    • 1.0 mV/V/Gauss (HMC104X) Percentage
    • 1.0 mV/V/Gauss (HMC105X) Percentage
    • 3.2 mV/V/Gauss (HMC100X) Percentage
  • Field Range

    • ± 2 Gauss (HMC100X)
    • ± 6 Gauss (HMC102X)
    • ± 6 Gauss (HMC104X)
    • ± 6 Gauss (HMC105X)
  • Angle Range

    • ±45° with <0.07° resolution (HMC1501)
    • ±90° with <0.05° resolution (HMC1512)
  • Tilt Range

    • ± 40° (HMR3000)
    • ± 60° (HMR3300)
    • ± 80° (HMC6343)
  • Resolution

    • 0.1° (HMC6343) pixel
    • 0.1° (HMR3000) pixel
    • 0.1° (HMR3300) pixel
  • Linearity

    • 0.05% FS (± 1G) (HMC102X)
    • 0.05% FS (± 1G) (HMC104X)
    • 0.05% FS (± 1G) (HMC105X)
    • 0.1% FS (± 1G) (HMC100X)
  • Interface

    • I2C (HMC6343)
    • RS232/485 (HMR3000)
    • UART/SPI (HMR3300)
  • Accuracy

    • ± 0.5° (At Level) (Typical) (HMR3000) Percentage
    • ± 1° (At Level) (Typical) (HMR3300) Percentage
    • ± 2° (At Level) (Typical) (HMC6343) Percentage
  • Power

    • 2.7 to 3.6 V (HMC6343) Watt
    • 6 to 15 VDC (HMR3000) Watt
    • 6 to 15 VDC (HMR3300) Watt

Resources

Sort
Others
Title
Category
Date Added
Size
05 Feb 2025
4.37 MB
Data Sheet
Title
Category
Date Added
Size
Title
Category
Date Added
Size
05 Feb 2025
4.37 MB
Product Number

Parts

Compatible_Aircraft@compatible_aircraft

Filters