Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 03:00 AM EST to 11:00 PM EST (Sunday, May 17th from 07:00 AM UTC to Monday, May 18th 03:00 AM UTC). We appreciate your patience during this time.
Attention: On Friday, May 15th from 10:00 PM EST to Saturday, May 16th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

MV60 Accelerometer

Overview
Honeywell’s MV60 Accelerometer is a single-axis, in-plane acceleration sensor, housed on a 1.085 inch square circuit board. The MV60 operates on less than 45 mW power, is rugged to 5000 g’s of shock, and features a high bandwidth > 300Hz. 

The MV60 utilizes silicon-based Micro-Electro-Mechanical Systems (MEMS) technology in this high-performance accelerometer offering. Until now, MEMS technology has not crossed the threshold of high performance and has been reserved for lower performing markets. Leveraging over 50 years of inertial sensor and MEMS experience, Honeywell’s new MV60 breaks through this performance constraint to give the user the ability to address the most demanding trade-offs between size, weight, power (SWaP), cost and performance.

Specifications

  • Power

    • 45 mW Watt
  • Input Voltage

    • +5 V +20 V (bias voltage, < 1 mA) voltage alternating current
  • Scale Factor - One-year Composite Repeatability

    • 30 ppm (MV60-3)
    • 50 ppm (MV60-2)
    • 75 ppm (MV60-1)
  • Differential Frequency Scale Factor (F2 - F1)

    • 90 Hz/g
  • Bias -One-year Composite Repeatability

    • 1000 µg (MV60-1)
    • 200 µg (MV60-3)
    • 500 µg (MV60-2)
  • Vibration Rectification

    • 10 µg/g², 100 - 500 Hz (MV60-1)
    • 5 µg/g², 100 - 500 Hz (MV60-3)
    • 7 µg/g², 100 - 500 Hz (MV60-2)
  • Survivable Acceleration

    • > 5,000 g
  • Operating Range

    • 60 g, min
  • Key Benefits

    • Cost-effective, high-performance MEMS inertial sensor
    • Low power consumption
    • Precision at an affordable price
  • Bandwidth

    • > 300 Hz
  • Models

    • MV60-1
    • MV60-2
    • MV60-3
  • Shock

    • 5000 g
  • Frequency Output (F1, F2)

    • 26 - 29 kHz (nominal) square wave (0 to +3.3 V)
  • Operating Temperature

    • -55°C to 95°C
  • Certification

    • ISO-9001
  • Dimensions

    • 1.085 in square circuit board
  • Weight

    • 6.5 gm
  • Power

    • 45 mW Watt
  • Input Voltage

    • +5 V +20 V (bias voltage, < 1 mA) voltage alternating current
  • Scale Factor - One-year Composite Repeatability

    • 30 ppm (MV60-3)
    • 50 ppm (MV60-2)
    • 75 ppm (MV60-1)
  • Differential Frequency Scale Factor (F2 - F1)

    • 90 Hz/g
  • Bias -One-year Composite Repeatability

    • 1000 µg (MV60-1)
    • 200 µg (MV60-3)
    • 500 µg (MV60-2)
  • Vibration Rectification

    • 10 µg/g², 100 - 500 Hz (MV60-1)
    • 5 µg/g², 100 - 500 Hz (MV60-3)
    • 7 µg/g², 100 - 500 Hz (MV60-2)
  • Survivable Acceleration

    • > 5,000 g
  • Operating Range

    • 60 g, min
  • Key Benefits

    • Cost-effective, high-performance MEMS inertial sensor
    • Low power consumption
    • Precision at an affordable price
  • Bandwidth

    • > 300 Hz
  • Models

    • MV60-1
    • MV60-2
    • MV60-3
  • Shock

    • 5000 g
  • Frequency Output (F1, F2)

    • 26 - 29 kHz (nominal) square wave (0 to +3.3 V)
  • Operating Temperature

    • -55°C to 95°C
  • Certification

    • ISO-9001
  • Dimensions

    • 1.085 in square circuit board
  • Weight

    • 6.5 gm

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
09 Mar 2026
1.18 MB
Title
Category
Date Added
Size
Brochure
09 Mar 2026
1.18 MB