Notice: Our website address is planning on changing May 25. Existing links will redirect automatically.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

HGuide n500 Inertial Navigator

Overview
The HGuide n500 is the world’s first Navgrade BYOG (Bring Your Own GNSS) all-attitude navigator to support continuous position and attitude navigation, even required during regular prolonged GNSS outages. HGuide n500 is built on Honeywell’s leading-edge HG4930 IMU plus the widely accredited Honeywell HGuide Sensor Fusion (HGSF) software. Honeywell’s integration expertise blends the data from the IMU and data from a customer- supplied GNSS receiver to provide accurate, robust navigation service with all the functionalities that you need in an ultra-low SWaP form factor.

The HGuide n500 output data includes timestamped position, velocity, angular rate, linear acceleration, roll, pitch, and heading information. In dual-antenna mode, the n500 supports GNSS-based heading measurements and initialization.

Proven Performance & Reliability: Trusted navigation algorithms for air, land, and sea; world-class inertial sensors; rugged design with MTBF of 80,000 hours.
High-Precision Navigation: Delivers accurate attitude performance for superior navigation trajectories; top-tier performance for its size, weight, and price.
Flexible & Compatible: Supports multiple communication ports and GNSS receivers, including Honeywell’s HGuide g080.
Export-Friendly: Not ITAR controlled; ECCN 7A994—generally available without an export license.
 

Specifications

  • Power

    • 3 Watts typical Watt
  • Supply Voltage

    • +5 VDC +/- 5%
  • Accel Bias In-Run Stability (mg 1σ)

    • 25 μg 1σ
  • Key Benefits

    • Accurate attitude performance that provides better quality navigation trajectories
    • Compatible with multiple GNSS receivers, including HGuide g080 from Honeywell
    • GNSS antennas and cables with Survey and UAV grade options
    • HGuide Data Reader, SDK and ROS Drivers to support easy integration
    • HGuide n500 IO Interface card
    • Highest-performing Inertial/Navigator of its size, weight, and price
    • MTBF = 80,000 hours
    • Multiple communication ports
    • Not ITAR controlled, its Export Control Classification Number (ECCN) is 7A994 and is generally available free of an export license
  • Operating Temperature

    • -40 °C to +85 °C
  • Usually Bought With

    • GNSS antennas and cables with Survey and UAV grade options
    • HGuide Data Reader, SDK and ROS Drivers to support easy integration
    • HGuide n500 IO Interface Card
  • Dimensions

    • 65 x 51 x 35.5 mm
  • Weight

    • 140 grams
  • Power

    • 3 Watts typical Watt
  • Supply Voltage

    • +5 VDC +/- 5%
  • Accel Bias In-Run Stability (mg 1σ)

    • 25 μg 1σ
  • Key Benefits

    • Accurate attitude performance that provides better quality navigation trajectories
    • Compatible with multiple GNSS receivers, including HGuide g080 from Honeywell
    • GNSS antennas and cables with Survey and UAV grade options
    • HGuide Data Reader, SDK and ROS Drivers to support easy integration
    • HGuide n500 IO Interface card
    • Highest-performing Inertial/Navigator of its size, weight, and price
    • MTBF = 80,000 hours
    • Multiple communication ports
    • Not ITAR controlled, its Export Control Classification Number (ECCN) is 7A994 and is generally available free of an export license
  • Operating Temperature

    • -40 °C to +85 °C
  • Usually Bought With

    • GNSS antennas and cables with Survey and UAV grade options
    • HGuide Data Reader, SDK and ROS Drivers to support easy integration
    • HGuide n500 IO Interface Card
  • Dimensions

    • 65 x 51 x 35.5 mm
  • Weight

    • 140 grams

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
17 Oct 2025
2.02 MB
Title
Category
Date Added
Size
Brochure
17 Oct 2025
2.02 MB