Attention: On Friday, April 17th from 10:00 PM EST to Saturday, April 18th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

LED Dual-Mode Red and IR Anti-Collision Light for the UH-60 Platform

Overview
With a vision to equip today’s aircraft with advanced lighting technologies that meet the needs of the most challenging missions, Honeywell introduces new LED anti-collision lights to upgrade the legacy Xenon anti-collision lights (ACL) on UH-60 platforms.

Our lighting technologies are all about making aircraft safer and easier to manage for pilots and controllers. The new LED anti-collision lights from Honeywell are a natural upgrade from the obsolete white Xenon lights, featuring dual-mode infrared that increases aircraft recognition and boosts photometric life.

As this is a drop-in replacement, aircraft operators do not have to modify their UH-60 platforms to upgrade them to this new ACL IR capability. This eliminates the need for additional person-hours, reduces aircraft downtime and improves overall efficiency.

Enhanced Safety & Efficiency: Drop-in installation improves aircraft safety and recognition while reducing operator costs. Drop-in installation improves aircraft safety and recognition while reducing operator costs.
Superior LED Performance: LEDs offer up to 40,000 hours of photometric life (40x longer than Xenon), with 88% lower power consumption and reduced drag.
Lightweight & Low Maintenance: Removes rear aircraft weight, requires no scheduled maintenance, and includes robust environmental protection.
Modular & Simplified Power: Features replaceable LED module, lens assembly, and power-printed board; operates on 28 VDC input—no external power supply needed.

 

Compatible Platform

UH-60

Specifications

  • Replaces

    • 30-1131-11
    • 60-2977-5
  • Usually Bought With

    • Cable Interface Adapter (PN 72605425-001) NSN 6220-01-710-6179
    • LED Anti-Collision Light Lower (PN 72303353-002) NSN 6220-01-710-6179
    • LED Anti-Collision Light Upper (PN 72303353-001) NSN 6220-01-710-6179
  • Replacement Part

    • 72303353-001
    • 72303353-002
  • Key Benefits

    • 28 VDC input power that eliminates power supply
    • 83% reduction in weight (8.6 Lbs)
    • 88% reduction in power consumption
    • Drop-in installation that increases aircraft safety and recognition and reduces operator costs
    • Dual Mode - Visible (Red) and Covert (Infrared)
    • Fully Repairable
    • Improved weight and CG
    • LEDs boosts photometric life up to 40,000 hours (40x improvement over Xenon)
    • No mechanical modifications to aircraft
  • Replaces

    • 30-1131-11
    • 60-2977-5
  • Usually Bought With

    • Cable Interface Adapter (PN 72605425-001) NSN 6220-01-710-6179
    • LED Anti-Collision Light Lower (PN 72303353-002) NSN 6220-01-710-6179
    • LED Anti-Collision Light Upper (PN 72303353-001) NSN 6220-01-710-6179
  • Replacement Part

    • 72303353-001
    • 72303353-002
  • Key Benefits

    • 28 VDC input power that eliminates power supply
    • 83% reduction in weight (8.6 Lbs)
    • 88% reduction in power consumption
    • Drop-in installation that increases aircraft safety and recognition and reduces operator costs
    • Dual Mode - Visible (Red) and Covert (Infrared)
    • Fully Repairable
    • Improved weight and CG
    • LEDs boosts photometric life up to 40,000 hours (40x improvement over Xenon)
    • No mechanical modifications to aircraft

Resources

Sort
Brochure
Title
Category
Date Added
Size
Title
Category
Date Added
Size