LED Dual-Mode Red and IR Anti-Collision Light for the UH-60 Platform
Our lighting technologies are all about making aircraft safer and easier to manage for pilots and controllers. The new LED anti-collision lights from Honeywell are a natural upgrade from the obsolete white Xenon lights, featuring dual-mode infrared that increases aircraft recognition and boosts photometric life.
As this is a drop-in replacement, aircraft operators do not have to modify their UH-60 platforms to upgrade them to this new ACL IR capability. This eliminates the need for additional person-hours, reduces aircraft downtime and improves overall efficiency.
Key Honeywell Advantages:
- Drop-in installation that increases aircraft safety and recognition and reduces operator costs
- LEDs boosts photometric life up to 40,000 hours (40x improvement over Xenon)
- Removes weight from rear of aircraft
- Reduced power consumption by 88%
- Reduced drag
- Robust environmental protection
- No scheduled maintenance
- Replaceable LED module
- Replaceable lens assembly
- Replaceable power-printed board
- 28 VDC input power that eliminates power supply.
Customers who need support should email:
aerotechsupport@Honeywell.com
Compatible Aircraft
- Features & Benefits
- 28 VDC input power that eliminates power supply
- Drop-in installation that increases aircraft safety and recognition and reduces operator costs
- Dual Mode - Visible (Red) and Covert (Infrared)
- Fully Repairable
- LEDs boosts photometric life up to 40,000 hours (40x improvement over Xenon)
- No mechanical modifications to aircraft
- Key Savings
- 83% reduction in weight (8.6 Lbs)
- 88% reduction in power consumption
- Improved weight and CG
- Usually Bought With
- Cable Interface Adapter (PN 72605425-001) NSN 6220-01-710-6179
- LED Anti-Collision Light Lower (PN 72303353-002) NSN 6220-01-710-6179
- LED Anti-Collision Light Upper (PN 72303353-001) NSN 6220-01-710-6179
- Replaces
- 30-1131-11
- 60-2977-5
- Replacement Part
- 72303353-001
- 72303353-002