Mark XXII EGPWS
Using our proprietary worldwide database (11 regions), including high resolution terrain, airports, heliports, obstacles and oil rigs, our Mark XXII EGPWS incorporates many features not found in competing systems.
Instrument flight rules (IFR) operators should consider a Mark XXII EGPWS.
Specifications
Key Benefits
- Auto pop-up change from radar to terrain display in the event of a terrain alert
- Geometric altitude algorithm overcomes barometric altimetry limitations, like cold weather operations
- Meets North Sea automatic voice alarm device (AVAD) requirements
- Option to suppress low altitude mode, audio or terrain according to pilot preferences
- Peaks display depicts the highest and lowest elevation terrain within the display range at any altitude, when most TAWS displays would be blank, which is useful in the event of an unplanned descent
- Special operation modes for low level operations, search and rescue (SAR) over water and offshore transport