Pricing & Surcharge Updates: On May 8, 2023, Honeywell updated our catalog pricing for select parts and ended surcharges for new catalog based (non-contract) orders. Read More
Scheduled Maintenance We will be conducting scheduled maintenance on May 19th from 10:00 PM EST to May 20th at 9:00 PM EST. During this time​ MyAerospace applications will be temporarily unavailable. We apologize for any inconvenience this may cause.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Aerocorder Flight Recorders

Aerocorder Flight Recorders

Flight Data recorder/cockpit data recorder

AeroCorder 100 Flight Data Recorder (FDR), commonly referred to as a "black box", extends the standard features of existing FDRs with a new approach to capturing, storage, and protection of flight information from flight instruments along with cockpit voice recordings. Using a patent-pending innovative memory insulation technique, AeroCorder 100 offers a smaller size, lower weight, and less power consumption than traditional FDRs in a modular and flexible architecture. 

These features combine to make it the lightest and lowest volume TSO’d FDR on the market. The “software free” recorder allows for aircraft specific configurations as well as the addition of creative and useful expansion capabilities. AeroCorder 100 can also be flange mounted in any orientation where space is at a premium.

AeroCorder 100 FDR includes an ARINC 717 interface for data collection in today’s digital cockpits. To expand AeroCorder’s 100 capabilities, a data acquisition module is available from Flight Data Systems (FDS). The Modular Acquisition Unit (MAU) converts AeroCorder 100 into a Data Acquisition and Crash Recorder System. By using MAUs you can pull in a variety of inputs into AeroCorder 100, making it the ideal option for Flight Operational Quality Assurance (FOQA) and Safety Management.

AeroCorder 100 comes standard with a TSO 121b Underwater Locator Beacon (ULB), and provides for two different mounting locations for greater installation flexibility.

Manufactured with titanium, AeroCorder 100 meets or exceeds all requirements of ED-112A and TSO C124c as well as qualification to DO-160G environmental and power requirements. The rugged enclosure is ideal for airborne operational environments including commercial and military, fixed wing and rotary aircraft.

Specifications
Dimensions 3.3 in. H x 4.9 in. D x 6.0 in. W
85mm H x 124mm D x 152.22mm W
Weight 4.5 lb. (2kg) min
Color FED-STD-595 Aviation Orange with high-reflectivity white stripes
Power Input Power: Dual-redundant 28 V DC power inputs
Consumption: 8 W max (steady state)
Main Connector MIL-C-38999 Series III 55 pins as primary input connector
37-pin connector as GSE and additional interface expansion
Environmental D0-160G Operating Temperature: -40 ˚C to 71 ˚C
Non-operating Temperature: -40 ˚C to 85 ˚C
Humidity: 100%
Operational Altitude: 70,000 ft.
Operational Shock: 20 g EMI/EMC: DO-160G
Cooling: Passive convection
Crash Survivability ED-112 Penetration: 500 lb./10 ft./¼-in. probe
Static Crush: 5,000 lb.
Fire Protection: 50,000 BTU/sq. ft./hr. for 60 min. @ 1,100 °C; 10 hrs. @ 260 °C
Impact Shock: 3,400 g, 6.5 ms, half-sine shock wave
Immersion: Seawater @ 20,000 ft. for 30 days; aircraft and fire extinguishing fluids for 48 hours
Underwater Acoustic Beacon 90-day beacon, TSO-C121b; six-year battery and bracket supplied with the unit
Aircraft Interface Options ARINC 717: 64 to 1,024 wps
Ethernet: 10/100 Base-T with UDP/IP

Brochures  (1)
Brochures  (1)
AeroCorder 100 Flight Data Recorder Brochure
Download File Multiple Download been Selected