-
Location
-
North America
-
Latin America
-
Asia Pacific
- |
- Sales & Service Partners
- |
- Contact Us
- |
-
Select Shopping Cart Account
Choose the account number for your parts ordering shopping cart. Your current cart will be saved when switching accounts.
Account# Account Name City Zip/Post Code CANCELPROCEEDMy Account
-
Industries
Industries
-
Location
-
North America
-
Latin America
-
Asia Pacific
- |
- Sales & Service Partners
- |
- Contact Us
- |
You are browsing the product catalog for
You are viewing the overview and resources for
- General Aviation
- Diamond DA42
Your browser is not supported.
For the best experience, please access this site using the latest version of the following browsers:
By closing this window you acknowledge that your experience on this website may be degraded.
Driving the evolution of general aviation for improved efficiency, productivity, performance and safety with upgrade options for the Diamond DA42.
Featured Options & Upgrades
Available Products & Services
- KDI 572 DME Display
- KDI 573 DME Display
- KDI 574 DME Display
- KGX 150/130 ADS-B In/Out
- KI 203 VOR/LOC Indicator
- KI 206 VOR/LOC/GS Indicator
- KI 207 VOR/LOC/GS Indicator
- KI 209 VOR/LOC/GS Indicator
- KI 209A VOR/LOC/GS Indicator
- KI 227 ADF Indicator
- KI 229 RMI
- KN 53 VOR/LOC Receiver
- KN 62A Panel Mount DME
- KN 63 Remote Mount DME
- KR 87 Panel Mount ADF
- KT 74 ADS-B Out Transponder
- KX 165A Panel Mount Nav/Com
- KY 196A Panel Mount Com
- KY 196B Panel Mount 8.33 Com
- KY 197A Panel Mount Com
Sign up to receive exclusive marketing e-communications including updates about our product offerings, special offers, news, and events.
Copyright © 2025 Honeywell International Inc.
Maximum File Size
Maximum Files Exceeded
Due to inactivity you will be logged out in 000 seconds.

Maximum File Size
Maximum Files Exceeded
Your documents are ready for you. Please click here to open.

Maximum File Size
Maximum Files Exceeded
There is an issue with invoices zip file download. Please go back and try again later. Thanks!

Maximum File Size
Maximum Files Exceeded
Your orders excel is ready for download. Please click here to download.

Maximum File Size
Maximum Files Exceeded
There is an issue with orders excel file download. Please go back and try again later. Thanks!
