TALIN Inertial Land Navigator Family
TALIN inertial navigation systems are proven, battle-tested and are used in a variety of different applications with more than 25,000 TALIN systems, on land and at sea across 60 commercial and military platforms worldwide.
Whether you’re looking for our best-in-class TALIN 6000 or a cost-effective TALIN 1000, our performance levels are configurable to meet a variety of commercial and military needs that have different compatibility requirements.
Specifications
Weight
- ~13 lbs(6kg)*
Dimensions
- Approx. 14 H x 19 W x 22 L cm
- Approx. 5.4 H x 7.6 W x 8.6 L in
- Approx. 5.4 H x 7.6 W x 8.6 L inches
Mean Time Between Failures (MTBF)
- >50,000 hours (TALIN demonstrated)
Operating Temperature
- No cooling required: -46°C to 71°C (-51°F to 160°F)
Power Consumption
- 18-32Vdc: <26 watts Watt
Key Benefits
- Can be hard mounted in any orientation
- Cost-effective system
- Light, small and power efficient
- TALIN 500 and TALIN 2000 systems are designed specifically to meet the needs of light vehicle operators at a lower price point
- TALIN technology is being used to improve efficiency and safety in mining, manufacturing, robotics and other industries.
Software
- Dynamic Point-on-TheMove capability – Provides first-strike capability
- Field upgradable
- Modular- partitioned for cost-effective system missionisation
- Works even in GPS denied environments