Your browser is not supported.
For the best experience, please access this site using the latest version of the following browsers:
By closing this window you acknowledge that your experience on this website may be degraded.
Micro Vapor Cycle System
Lightweight Cooling for Urban Air Mobility
Honeywell’s Micro Vapor Cycle System (VCS) is the ideal cooling solution for urban air mobility aircraft and military & civil helicopters where reduced size and weight are priorities. The system uses advanced technology such as a high-speed centrifugal compressor, next generation refrigerant and power electronics with Silicon Carbide switches, to generate cold air or liquid that can be used to cool heat-generating electronic components, batteries, and the cockpits and cabins of UAM vehicles and helicopters.
Honeywell already is working with several UAM market innovators to apply the Micro VCS technology in their air mobility platforms.
Our innovative Micro VCS is up to 35 percent lighter and 20 percent more efficient than conventional vapor cycle systems with comparable cooling capacity. The system is highly reliable and virtually maintenance free, thanks to its unique oil-free technology and small number of moving parts, resulting in low total cost of ownership. The Honeywell VCS design experience is based on mature, fielded units that have performed reliably in demanding environments such as the Airbus 350, Boeing 707, F-22 and E2-C/D.
Honeywell has extensive experience in VCS technology for aerospace applications and is an innovative and well-proven provider of high-speed centrifugal compressors, the critical component of the system. For more information please contact us.
Keep Cool in Hot Weather
Los Angeles
Los Angeles is known for year-round great weather, but when temperatures increase during the summer months, the heat can be unpleasant, and at times dangerous. The tarmac at Los Angeles International Airport averages 140°F in the summer heat.
Tampa
Tampa summer days at the Tampa airport are long, hot, and wet, with asphalt temperatures often reaching above 100°F. Tampa is also one of the most humid cities in America, with average annual humidity levels at 74%.
Dubai
Dubai has hot, tropical desert climate. On a typical summer day, temperatures constantly sit around 122°F, and sometimes swell to over 140°F, according to recent reports.
Honeywell Micro VCS | Company A | Company B | Company C | |
---|---|---|---|---|
Cooling capacity: 20 Kw @ 50/160deg F | ✔ | ✔ | ✔ | ✔ |
Existing aircraft applications | ✔ | ✔ | ✔ | ✔ |
HVDC Architecture 270-900VDC | ✔ | ✔ | 115 VAC or 28 VDC | 115 VAC or 28 VDC |
Oil-less compressor using Air Bearings | ✔ | Heavy / Oil-based compressors | Heavy / Oil-based compressors | Heavy / Oil-based compressors |
*Environment friendly Low GWP Solstice ZD | ✔ | r134a | r134a | r134a |
Silicon carbide-based controllers | ✔ | IGBTs | IGBTs | IGBTs |
*https://ec.europa.eu/commission/presscorner/detail/en/MEMO_14_50 |
Related Products
-
Air Management SystemsAir Management Systems monitor and control cabin temperature, creating a comfortable flying experience for passengers and crew members. Find out more!
-
Air Separation Module KitHoneywell has developed a new technology for ASMs (Air Separation Module) that improves performance, reduces operational and maintenance costs. Read more!
-
Anti-Ice ValvesHoneywell’s anti-ice valves improve flight safety by preventing ice buildup on engine cowl and flight control surfaces. Find out more!
-
Cabin Pressure Control SystemsHoneywell leads the aerospace industry in reliable systems that monitor and maintain cabin pressure. Find out more!
-
Combined Hydrocarbon Ozone Catalyst (CHOC4)The Combined Hydrocarbon Ozone Catalyst (CHOC4) is a catalytic coating for ozone converters that significantly reduces odors from bleed air. Discover more.
-
CryocoolersHoneywell cryogenic coolers keep things on the satellite cool. Find out more!
-
Fuel Tank Inerting SystemsThe on-board inert gas generation system (OBIGGS) is the industry's first FAA-certified commercial air transport system. Find out more!
-
Joule Thomson Cryogenic MinicoolersOur solutions are highly reliable and can be depended upon to perform - even in the most demanding environments. Read more.
-
Life Support SystemsHoneywell is a world leader in the design, integration, and manufacture of commercial and military Life Support Systems. Find out more.
-
Stirling Cycle CryocoolersOur Stirling Cryocoolers are used in applications that offer high-speed imaging and sensing infra-red detectors. Read more
-
Stored Energy SystemsHoneywell offers accompanying Stored Energy systems for all Joule-Thomson Minicoolers. Battle proven technology with military qualification. Find out more!
-
Thermal Management SystemsThermal Management Systems manage aircraft heat loads and provide temperature and humidity control to improve passenger comfort and cargo space. Read more
-
Turbo SystemsRead more about Turbo Systems such as Vacuum Generators, Fans, Emergency Power Units & Pumps.