-
Location
-
North America
-
Latin America
-
Asia Pacific
- |
- Sales & Service Partners
- |
- Contact Us
- |
-
Select Shopping Cart Account
Choose the account number for your parts ordering shopping cart. Your current cart will be saved when switching accounts.
Account# Account Name City Zip/Post Code My Account
-
Support & Resources
Support & Resources
-
Location
-
North America
-
Latin America
-
Asia Pacific
- |
- Sales & Service Partners
- |
- Contact Us
- |
You are browsing the product catalog for
Your browser is not supported.
For the best experience, please access this site using the latest version of the following browsers:
By closing this window you acknowledge that your experience on this website may be degraded.
- Overview
- Resources
The HGuide g080 dual-RF, triple-frequency, all-constellation GNSS receiver delivers robust heading and positioning down to sub-centimeter levels, even in GNSS-challenged environments.
The HGuide g080 GNSS receiver provides high performance and easy integration via a leading-edge API, with industry-standard connectors and footprint.
The GNSS receiver itself provides fast acquisition plus advanced interference and multi-path rejection features with low power consumption in a credit-card-sized form factor.
The HGuide g080 includes an onboard IMU to allow tracking during short GNSS outages and enable smooth and fast re-acquisition. The HGuide g080 is available with or without RTK functionality.
KEY HONEYWELL ADVANTAGES
- GPS, GLONASS, Galileo, Beidou, IRNSS, QZSS
- Gyro and Tilt Sensor coverage during short GNSS outages
- Configurable Event-In
- L-Band Correction option
- HGNSI output is compatible with HGuide range of INS/GNSS Navigators
- Integration software and support available
- 60 pin industry standard interface
- Supports LiDAR Integration
- Full ROS support available
- Compatible with HGuide Post-Processing and HGuide n500 INS
- 10Hz Standard Data rate. Higher rates available on request.
Sign up to receive exclusive marketing e-communications including updates about our product offerings, special offers, news, and events.
Copyright © 2024 Honeywell International Inc.
Maximum File Size
Maximum Files Exceeded
Due to inactivity you will be logged out in 000 seconds.
![warning image](/content/dam/aerobt/en/images/icons/modal-icons/AeroBT-timer.png)
Maximum File Size
Maximum Files Exceeded
Your documents are ready for you. Please click here to open.
![warning image](/content/dam/aerobt/en/images/icons/modal-icons/AeroBT-exclamation.png)
Maximum File Size
Maximum Files Exceeded
There is an issue with invoices zip file download. Please go back and try again later. Thanks!
![warning image](/content/dam/aerobt/en/images/icons/modal-icons/AeroBT-exclamation.png)