HGuide g080 GNSS Receiver
- GPS, GLONASS, Galileo, Beidou, IRNSS, QZSS
- Gyro and Tilt Sensor coverage during short GNSS outages
- Configurable Event-In
- L-Band Correction option
- HGNSI output is compatible with HGuide range of INS/GNSS Navigators
- Integration software and support available
- 60 pin industry standard interface
- Supports LiDAR Integration
- Full ROS support available
- Compatible with HGuide Post-Processing and HGuide n500 INS
- 10Hz Standard Data rate. Higher rates available on request.
- Features & Benefits
- 1,100 Channels
- Weight
- 24 g
- Dimensions
- 71 L x 46 W x 10 H (mm)
- Tag
- g080-No RTK 68970-080-G228
- g080-with RTK 68970-080-G258
- Power Consumption
- +3.3 VDC +/- 5%, < 2.5 W, < 800 mA Maximum All Signals + L Band Watt
- Operating temperature
- -40 °C to +85 °C
- GNSS Constellations
- BeiDou - B1i/B2i/B3i/B1C/B2a/B2b/ACEBOC
- GALILEO - E1BC/E5a/E5b/E5-AltBOC/E6BC
- GLONASS - G1/G2/G3, P1/P2
- GPS - L1CA/L1P/L1C/L2P/L2C/L5
- QZSS - L1CA/L1C/L2C/L5/LEX(L6D and L6E), NavIC (IRNSS) - L5