GPSdome-SunStone
Honeywell is collaborating with InfiniDome to jointly develop and deliver GPS signal protection systems. The solutions are intended to serve a variety of purposes for both defense and commercial applications, and to support a wide range of vehicle platforms, including urban air mobility systems, unmanned aerial systems and surface vehicles.
Specifications
Submersion (Non-Operating)
- IP67
LED
- Yes
Typical Heading Error with HCINS
- Information not available now
Types of Products
- Anti-Jamming system
GNSS Capability
- GPS L1, E1 Protected frequency
Key Benefits
- 20 dB Attenuation
- Compatible with any off the shelf GNSS antenna
- Protect against GNSS Jamming
Component of
- Resilient Navigation System
Shock
- Information not available now
GNSS
- Protect against GNSS Jamming
Non-operating Temperature Range
- -40° C to 71° C
Operating Temperature
- -40° C to 71° C
External LED Status Support
- Yes
Operating Frequency
- 1575.42 MHz (L1, E1) hertz
GNSS Constellations
- GPS
- Optional Passthrough
Components
- Signal processing hardware
Output
- Filtered out GNSS signals - protect the system against GPS jamming.
Usually Bought With
- HCINS & HRVS
Setup
- Plug and Play
Sustainability
- Compliant
Power Consumption
- Information not available now Watt
Supply Voltage
- 6-32VDC 3W (typ.)
- Recommended PSU: Min 24W for peak demand voltage alternating current
Environment
- IP67
Vibration
- Information not available now
Power
- 3W Watt
- Min PSU 24W Watt
Chassis Included
- Yes
Certification
- RoHS compliant CE Compliant (PPS Version)
Dimensions
- 80x78.5x28mm
Weight
- 180g
Volume
- 130.1cm³ cubic centimetre
Length
- 80 mm
Width
- 78.5 mm
Depth
- 28mm
Size
- 80x78.5x28mm millimetre