LASEREF Inertial Reference Systems
The LASEREF VI is the latest generation in Honeywell’s inertial reference product family. Designed to offer different performance grades in the same package, the LASEREF VI allows for the same interfaces, form factor, and mounting procedures between the different performance grades for customization to meet unique mission requirements. Please visit our TALIN Inertial Land Navigation Family main page.
Compatible Platform
Specifications
Key Benefits
- Designed to safety critical Design Assurance Level A with applicable civil TSOs
- Gyro compassing eliminates the need for magnetic sensors
- Provides the lowest cost of ownership with exceptionally long life
- Supports HUD, SVS, and high bandwidth SATCOM installations Meets requirements for RNP AR with 100% availability
- The IRU serves as a GNSS denied solution with completely on-aircraft autonomous navigation capability in the advent of GNSS interruption or jamming
- The lowest weight IRU on the market today
- The ring laser gyroscopes (RLG) and accelerometers are designed to perform over the entire range of Aerospace environments while delivering very stable performance