AH-1000 Attitude and Heading Reference Systems (AHRS)
The AH-1000 attitude and heading reference system was designed to provide unparalleled reliability and performance with significantly reduced size and weight compared to similar systems. This design allows the AH-1000 to provide the lowest total cost of ownership experience for an ARINC-705 AHRS.
Specifications
Key Benefits
- ARINC-705 AHRS capability in a smaller and lighter form factor, significantly less than comparable systems, reduces operational costs
- Aircraft Personality Module (APM) stores aircraft-specific information, installation options, and calibration data
- Extraordinarily reliable with estimated >30,000 hour Mean Time Between Failure (MTBF)
- Full digital interface using proven Honeywell Aerospace MEMS technology
- Interfaces with Honeywell’s KMG7010 3-axis solid state magnetometer
- Most accurate attitude and heading MEMS AHRS available on the market today including TSO C5f for directional gyro mode
Reliability
- >30,000 hour MTBF
Cooling
- Passive
Power
- 12W max @ 28 VDC (8W typical) Watt
Attitude Operational Modes
- Basic Mode without TAS aiding
- Normal Mode with TAS aiding
Attitude (Dynamic)
- 1.0° normal mode
- 2.0° basic mode
Attitude (Static)
- 0.5° normal mode
- 1.0° basic mode
Alignments
- In-Air quick alignment of 5 seconds
- On-ground alignments of 15 seconds
Heading Operational Modes
- Free drift directional gyro (DG) mode
- Heading slaved to magnetic sensor
Heading (Dynamic)
- 10.0 °/hr DG Mode (5°/hr typical DG mode)
- 2.0° magnetic mode
Dimensions
- 2.5 x 5.0 x 7.8 in (97 cubic in)
- 63.5 x 127 x 198.12 mm (1598 cubic cm)
Weight
- 3.2 lbs (1.45 kg)
Certification
- Environmental – DO-160F
- Hardware – DO-254 Level A
- Software – DO-178B Level A (maintenance Level D)
- Suitable for applications requiring Design Assurance Level (DAL) A
- TSO C3e, C4c, C5f, C6e (ETSO C3d, C4c, C5e, C6e)
Interface
- ARINC 429 and discrete I/O
- CAN bus (magnetometer)
- I2C (Aircraft Personality Module)
Connector
- Standard MIL-DTL-38999 Type III circular