LW-HR25 Combined Recorder
Compatible Aircraft
Specifications
Performance Data
(E)TSO Functions
- ETSO-C121b
- ETSO-C123c
- ETSO-C124c
- ETSO-C176a
- ETSO-C177a
Temperature range
- Non-operating: -55°C to +85°C
- Operating: -55°C to +70°C
Size ATR
- non-ATR
Rotor Tacho
- 1x (6Hz to 8188Hz)
Recording Duration
- 2+ Hrs for AIR
- 25+Hrs for FDR/CVR/DLR
Power Requirements
- +28 VDC
Power Consumption
- 15 Watts maximum Watt
Industry Standard
- ARINC 717
- ARINC 747
- ARINC757
- ED-112A
Ethernet
- 1x 1000Mbit/s
- 1x 100Mbit/s
Digital Output
- 3x (CVR status, FDR Status, DLR Status) milliampere
Digital Input
- 10x (PTT, PTE, FDR Sel, CAM Source, Stop Recording, Stop Sel Logic, RIPS info... )
Accelerometer
- 1x
ARINC 717
- 1x up to 4096wps
ARINC 429 Output
- 1x OMS
ARINC 429 Input
- 7x (OMS, CMU, GMT, 4x Generic A429)
Dimensions
Length
- 265 mm
Width
- 120 mm
Weight
- 3.72 - 3.85 kg
Dimensions
- 265 x 120 x 122.6 mm
Ordering
Usually Bought With
- 69001074-080
- 952-0051-002
Compatible Platform
- Dassault Falcon 6X
- Dassault Falcon 7X
- Dassault Falcon 8X
Parts
Filters