HFR5-V SSCVR Solid State Cockpit Voice Recorder - 2 Hours
In addition to the audio inputs, the HFR5-V CVR also records digital communications (datalink) data from a Communication Management Unit (CMU) or similar equipment (compliant to TSO-C177 Datalink Recording Requirements), timing correlation signals (e.g., GMT or FSK), and helicopter rotor speed, if available.
The HFR5-V CVR retains the most recent 2 hours of recorded information in solid-state, crashsurvivable memory. The recording includes all audio, datalink, and timing data described above. For automatic status reporting, the HFR5-V CVR also provides a Type 1 BITE Standard A interface to an Onboard Maintenance System (OMS) or similar equipment.
The HFR5-V CVR fully satisfies the Minimum Operational Performance Specification (MOPS) for Cockpit Voice Recorder Systems as stated in EUROCAE document ED-112. This industry document defines the requirements for a Cockpit Voice Recorder (CVR) utilizing solid-state memory as the recording medium. It also satisfies the recording requirements specified in the Minimum Aviation System Performance Specification for CNS/ATM Message Recording Systems, ED-93. The HFR5-V CVR complies with the interface characteristics defined in ARINC Characteristic 757-4.
Compatible Platform
Specifications
Width
- 124 mm
Dimensions
- 319.02 x 124 x 157 mm
Size ATR
- 1/2 ATR short
Weight
- 2.72 kg
- 6 lbs
Length
- 319.02 mm
Usually Bought With
- Assembly Kit 69001074-080
- PC System PATS 952-0051-002
Recording Duration
- 2-Hours
Temperature Range
- Non-operating: -55°C to +85°C
- Operating: -55°C to +70°C
(E)TSO Functions
- TSO-C121b
- TSO-C123b
- TSO-C177
Power Requirements
- 115 VAC, 360-800Hz or +28 VDC
Power Consumption
- 12 watts max
Connector
- GSE (Front) D-sub 15pins
- Main (Rear) DPXB-21000-2605
Industry Standard
- ED-112 ARINC 757
Parts
_self
Filters