HCR-25 Honeywell Connected Recorder-25 hours
Specifications
Performance Data
(E)TSO Functions
- ETSO-C121b (90-days ULB)
- ETSO-C123c
- ETSO-C177a
Temperature range
- Non-operating: -55°C to +85°C
- Operating: -55°C to +70°C
Static Crush
- 22.25kN for 5 minutes
Size ATR
- 1/2 ATR short
Recording Duration
- 25-hours
Power Requirements
- 115 VAC, 400Hz or +28 VDC
Power Consumption
- 13 Watts max Watt
Penetration Resistance
- 227kg from 3 meters
Low Temperature Fire
- 260°C for 10 hours
Industry Standard
- ED-112A
Impact Shock
- 3,400 G for 6.5 ms
High Temperature Fire
- 1100°C for 60 minutes
Fluid Immersion
- 48-hours
Deep Sea Pressure
- 60MPa for 24 Hours and 3 meters for 30 days
Connector
- GSE (Front) D-sub 15pins
- Main (Rear) DPXB-57-34P-0001
Usually Bought With
- 69001074-080
- 952-0051-002
Dimensions
Dimensions
- 319 x 124 x 178 mm
Compatible Platform
- Boeing B737 Max
- Boeing B737-8200
- Boeing B767-300F
- Boeing B777-200LR
- Boeing B777-300ER
- Boeing B777F
Parts
Filters