LW-CVR Cockpit Voice Recorder - 2 Hours
Specifications
Performance Data
Recording Duration
- 2 hours
Temperature range
- Non-operating: -55°C to +85°C
- Operating: -55°C to +70°C
Industry Standard
- ARINC 429
- ED-112
ARINC 429 Output
- 1x
Connector Types
- MIL-DTL-38999, SERIES II (MS27508E16F35A)
Rotor Tacho
- 1x
Dimensions
Length
- 232.91 mm
Width
- 150.24 mm
Depth
- 146.05 mm
Weight
- 3.31kg
- 7.3 lbs
Dimensions
- 232.91 X 150.24 X 146.05 mm
Ordering
Replacement Part
- 980-6044-001
- 980-6044-XXX
Parts
Filters