HCR-25 FDR Flight Data Recorder-25 Hours
Compatible Aircraft
Specifications
Performance Data
Recording Duration
- 25-Hours
Power Requirements
- 115 VAC, 400Hz or +28 VDC
Temperature range
- Non-operating: -55°C to +85°C
- Operating: -55°C to +70°C
Power Consumption
- 13 Watts max Watt
Industry Standard
- ARINC 717
- ARINC 747
ARINC 429 Output
- 1x OMS
(E)TSO Functions
- ETSO-C121b (90-days ULB)
- ETSO-C124c
Connector Types
- GSE (Front) D-sub 15pins
- Main (Rear) DPX2-37065-108
ARINC 429 Input
- 1x OMS
Digital Output
- 2x (FDR Status, FDR Maint) milliampere
Digital Input
- 1x (FDR Inhibit)
ARINC 717
- 1x up to 4096wps
Size ATR
- 1/2 ATR long
Ethernet
- 100Mbit/s
Dimensions
Width
- 124 mm
Weight
- 4.75 kg
Dimensions
- 506.2 x 124 x 178.2 mm
Ordering
Usually Bought With
- 69001074-080
- 952-0051-002
Parts
Filters