KVR100 Cockpit Voice Recorder-2 hours
Specifications
Performance Data
(E)TSO Functions
- TSO-C123c
- TSO-C155b
- TSO-C177a
Temperature range
- Non-operating: -55°C to +85°C
- Operating: -40°C to +70°C
Recording Duration
- 2 hours
Power Requirements
- 28 VDC
Power Consumption
- 18 watts max Watt
Industry Standard
- ED-112 ARINC 717
Ethernet
- 10/100
Connector Types
- GSE (Front)37 pins
- Main (Rear) MIL-C-38999 SERIES 3
ARINC 717
- 64 to 1024 wps
Dimensions
Width
- 153.9 mm
Depth
- 146.2 mm
Weight
- 3.04kg
- 6.7 lbs
Dimensions
- 124 x 153.9 x 146.2 mm