Attention: We’ve updated the customer portal navigation based on your feedback. Access everything faster via "Customer Portal". Let us know how we did, click here.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

High Altitude LiDAR Atmospheric Sensing (HALAS)

Overview
Honeywell’s high-altitude LiDAR atmospheric sensing (HALAS) is a remotely-operated, ground-based weather information system that provides near real-time, high-altitude atmospheric measurements in as little as three minutes.HALAS uses laser pulses to measure the atmosphere in targeted areas of interest and can provide data as frequently as every few minutes. The system is capable of sending as many as 10 beams per second, providing more accurate readings than data from weather balloons with confidence levels up exceeding 100,000 feet in the atmosphere.HALAS applications include:
  • Commercial Weather: For meteorologists who need to increase the accuracy of weather predictions, Honeywell’s High Altitude LiDAR Atmospheric Sensing (HALAS) remotely operated weather information system provides near real-time atmospheric data with a single device. With HALAS, you’re able to provide frequent and more accurate weather observations in high altitudes for a specific location.
  • Space Launches: For space ranges that need to increase the number of launches and reduce unsuccessful missions caused by marginal weather conditions, Honeywell’s High Altitude LiDAR Atmospheric Sensing (HALAS) remotely operated weather information system provides near real-time atmospheric data to everyone on your launch team with a single device. With HALAS, you’re able to increase the frequency of launches with greater confidence knowing you have the latest weather information for a specific location at your fingertips.
  • Hypersonics / Missile Test: With twice as many launches, we believe this equates to more revenue and reduces costs for every launch. The HALAS system provides clear and timely weather data available through our proprietary software and was built on the foundation of our navigation and radar technology used by nearly every commercial aircraft over the past century
Additional capabilities including aerosol measurement, optical turbulence and gas sensing, will be added in the future.

Specifications

Key Differentiators

  • Features & Benefits

    • Faster Data Continuously Captured: Full atmospheric observations in minutes
    • Faster Data: Continuously Captured: Full atmospheric observations in minutes
    • LIDAR weather Information system is for near real- time, high altitude atmospheric observations. Measurements including: Wind speed and direction, air density, temperature, water vapor, cloud height, dew point, optical turbulence.
    • LIDAR weather Information system is for near real- time, high altitude atmospheric observations. Measurements including: Wind speed and direction, air density, temperature, water vapor, cloud height, dew point, optical turbulence.
    • Location Relevant Data: Measures atmosphere in area and time of interest
    • Lower Uncertainty: Improved accuracy at higher altitudes
    • Lower Uncertainty: Improved accuracy at higher altitudes
    • Remote Operation: Access HALAS from a remote operation using our customer web portal
    • Single Device: Simultaneous data products from a single device
  • Key Savings

    • Single Device: Simultaneous data Products from a single device

Dimensions

  • Weight

    • HALAS Weight: 24,000 lbs
    • Supporter Container Weight 5,000 lbs. (if applicable)
  • Dimensions

    • HALAS Enclosure Dimensions: 20 in L x 8.5 in W x 11 in H
    • Supporter Container Dimensions: 10 in L x 8 in W x 8.5 in H (if applicable)

Resources

Sort
Brochure
Title
Category
Date Added
Size
Title
Category
Date Added
Size