- Embraer
- Embraer Praetor 600
Your browser is not supported.
For the best experience, please access this site using the latest version of the following browsers:
By closing this window you acknowledge that your experience on this website may be degraded.
Improve efficiency, productivity, performance, uptime, comfort and safety with Honeywell solutions for the Embraer Praetor 600.
- Overview
Building from the monumental success of the Legacy 500, the new Praetor 600 completes the Legacy family of aircraft – offering operators unprecedented range and performance in the super-midsize cabin class.
The Praetor 600 leads the super-midsize class with a range of 3,900nm, giving customers the ability to fly non-stop from New York to London. This state-of-the-art aircraft also offers its business travelers one of the most comfortable flying experiences with full fly-by-wire control, active turbulence reduction, best-in-class cabin altitude, and ultra-high-speed internet connectivity.
Embraer’s newest business jet, set to begin deliveries in the fall, is powered by Honeywell’s reliable and efficient HTF7500E turbofan engine and 36-150 auxiliary power unit (APU.) The HTF7500E delivers a reliable solution for today’s business jet operators to offer the highest standards in performance and value to ensure the lowest maintenance costs to all of its customers. The HTF7500E utilizes Honeywell’s single annular combustor for emissions reduction (SABER) technology to reduce the Legacy 500’s Nitrogen Oxide emissions. By incorporating this state-of-the-art technology and efficient engine design, the HTF7500E significantly reduces CO2 emissions and lowers aircraft operating costs by minimizing fuel consumption.
Honeywell’s 36-150 APU delivers one of the most dependable and highest performing APUs on the market by incorporating state-of-the-art technology and efficient engine design. Operators can fly confidently in their Praetor 600 with an APU that is designed to add value and safety with a variety of small and medium range business jets all around the world flying with it today.
If the mechanics are not enough to have owners planning their next trip, the Praetor 600 delivers Honeywell Ovation Select cabin management system. Known as every “executive’s multimedia command center,” Honeywell's Ovation Select cabin management system offers flyers the opportunity to stay connected to what’s most important – even at 30,000 ft. Control overhead lighting, watch your favorite movies and more.
Along with the APU and cabin management system, the Praetor 600 will also host Honeywell’s industry-leading cabin pressure control system and environmental control system, with an option to purchase Honeywell’s LASEREF VI inertial reference system. It’s all possible with Honeywell solutions.
Standard Equipment
-
Auxiliary Power System
-
Cabin Management and Entertainment
Available Options & Upgrades
Mandates
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers and related topics via telephone, email and other forms of electronic communication.
Copyright © 2022 Honeywell International Inc.
We just wanted to let you know...
This page is not available in English. You will be redirected to our US homepage.
Só queremos que você saiba…
Este conteúdo não está disponível em Português. Você será redirecionado para a nossa página inicial no Brasil.
Maximum File Size
Maximum Files Exceeded
Due to inactivity you will be logged out in 000 seconds.
