HG1900 Inertial Measurement Unit
Specifications
Key Differentiators
Features & Benefits
- Industry standard RS-422 serial interface is offered on all IMUs.
- Solid-state electronics improve dependability and reliability throughout unit operational life
Dimensions
Weight
- <1.1 lb (0.50 kg)
Volume
- 17 in3 (285 cm3 ) cubic centimetre
Performance Data
Power Consumption (Typical)
- <3 Watts
Operating Temperature
- -54°C to +85°C (Varies by configuration)
Gyro Operating Range
- +/- 1,000 deg/sec
Supply Voltage
- +/-15V and +5V voltage alternating current
Data Rate
- 100 Hz (Guidance) and 600 Hz (Control) – other rates available
Resources
SortParts
Filters