HGuide i700 MEMS IMU
With its small footprint and industrial grade durability, the HGuide i700 is ideal for a wide range of demanding applications, including:
- Unmanned aerial, ground, and maritime vehicles
- Mobile mapping and surveying systems
- Long duration unmanned ground or surface platforms
- Robotics and industrial automation
- Stabilized payloads and precision pointing systems
Specifications
Accel Bias In-Run Stability (mg 1σ)
- 0.012
Gyro sensor technology
- MEMS
Gyro Bias Repeatability
- 0.15 °∕hr 1σ
Gyro Bias In-Run Stability
- 0.06 °∕hr 1σ
Gyro ARW
- 0.008 °∕√hr
Accelerometer Sensor Technology
- MEMS
Accelerometer Operating Range
- 20
Accel Bias Repeatability (mg 1σ)
- 0.5
Accel Velocity Random Walk (VRW)
- 0.02
Weight
- 907g
Dimensions
- 75 x 75 x 79 (not inc. tabs)
Supply Voltage
- +5VDC or +15VDC voltage alternating current
Power Consumption
- <2.5 Watt
Operating Temperature
- -40°C to +71°C
Data Rate
- 600 / 100
Communication Protocols
- SDLC/ASYNC voltage alternating current
Communication Ports
- Async, RS422