×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

HG3900 MEMS Inertial Measurement Unit

Overview
The next generation HG3900 IMU uses all-silicon MEMS (microelectromechanical system) technology to create a low size, weight and power (SWaP) package that performs as well or better than similar-sized IMUs using fiber optic gyroscope (FOG) or ring laser gyroscope (RLG) technology.

The HG3900 is designed and built at a Honeywell Aerospace facility in the USA. It typically has an ECCN of 7A003.d.1 but can vary depending on model selected. It generally requires an export license

Specifications

  • Weight

    • <907 g
  • Dimensions

    • 75mm diameter x 79mm H (not inclusive of mounting tabs)
  • Accelerometer Sensor Technology

    • MEMS
  • Accelerometer Operating Range

    • 37
  • Accel Bias Repeatability (mg 1σ)

    • 0.5
  • Accel Bias In-Run Stability (mg 1σ)

    • 0.050
  • Gyro sensor technology

    • MEMS
  • Gyro Operating Range

    • 1074°/sec
  • Gyro Bias In-Run Stability

    • 0.08 °∕hr 1σ
  • Gyro Bias Repeatability

    • 0.5 °∕hr 1σ
  • Key Benefits

    • All silicon MEMS IMU with superior performance vs. similar size RLG and FOG based IMUs
    • Highly robust, ruggedized to tolerate high vibration, shock and dynamic thermal environments
    • Performance has been validated over full environments by U.S. Army/NTA labs
    • Reduced Size & Power
    • SMALLER, LOWER POWER, HIGHER PERFORMANCE IMUs than available in FOG, RLG & Quartz-MEMS based IMUs today; with RELIABLE Performance throughout the product life without repair or overhaul.
    • Small size (3.1 x 3.0 inches), and low weight (less than 2 pounds)
    • The HG3900 offers many factory configurable features, such as data rate output, output message protocol, and flight control filtering, to simplify system integration.
  • Gyro ARW

    • 0.015
  • Accel Velocity Random Walk (VRW)

    • .02
  • Communication Protocols

    • SDLC, ASYNC
  • Communication Ports

    • RS-422 compatible TXD output
  • Data Rate

    • 600Hz Control/100Hz Inertial
  • Operating Temperature

    • -40C to +71°C (Inertial Performance), -54C to +85C (Control Performance)
  • Power Consumption

    • <6 W Watt
  • Supply Voltage

    • 5VDC and +15VDC
  • Weight

    • <907 g
  • Dimensions

    • 75mm diameter x 79mm H (not inclusive of mounting tabs)
  • Accelerometer Sensor Technology

    • MEMS
  • Accelerometer Operating Range

    • 37
  • Accel Bias Repeatability (mg 1σ)

    • 0.5
  • Accel Bias In-Run Stability (mg 1σ)

    • 0.050
  • Gyro sensor technology

    • MEMS
  • Gyro Operating Range

    • 1074°/sec
  • Gyro Bias In-Run Stability

    • 0.08 °∕hr 1σ
  • Gyro Bias Repeatability

    • 0.5 °∕hr 1σ
  • Key Benefits

    • All silicon MEMS IMU with superior performance vs. similar size RLG and FOG based IMUs
    • Highly robust, ruggedized to tolerate high vibration, shock and dynamic thermal environments
    • Performance has been validated over full environments by U.S. Army/NTA labs
    • Reduced Size & Power
    • SMALLER, LOWER POWER, HIGHER PERFORMANCE IMUs than available in FOG, RLG & Quartz-MEMS based IMUs today; with RELIABLE Performance throughout the product life without repair or overhaul.
    • Small size (3.1 x 3.0 inches), and low weight (less than 2 pounds)
    • The HG3900 offers many factory configurable features, such as data rate output, output message protocol, and flight control filtering, to simplify system integration.
  • Gyro ARW

    • 0.015
  • Accel Velocity Random Walk (VRW)

    • .02
  • Communication Protocols

    • SDLC, ASYNC
  • Communication Ports

    • RS-422 compatible TXD output
  • Data Rate

    • 600Hz Control/100Hz Inertial
  • Operating Temperature

    • -40C to +71°C (Inertial Performance), -54C to +85C (Control Performance)
  • Power Consumption

    • <6 W Watt
  • Supply Voltage

    • 5VDC and +15VDC

Resources

Sort
Brochure
Title
Category
Date Added
Size
Title
Category
Date Added
Size