HGuide HG4930 MEMS Inertial Measurement Unit
The high reliability, long life and rugged nature of the HG4930 mean it is perfect for applications including , UAVs, Loitering Munitions, industrial equipment, robotics, survey/mapping and ground vehicles. For closed loop control applications, the HG4930-S offers higher bandwidth and data rates. For higher dynamics, the export license required HG1930 offers up to limits 85G and 7,200o/sec. For higher dynamic environments, the license-required HG1930 variant of the same package is available.
The HGuide HG4930 is designed and built at a Honeywell facility in the USA. It has an ECCN of 7A994 and is generally available without an export license.
Specifications
Weight
- 140 grams
Dimensions
- 65mm x 51mm x 35.5mm
Accelerometer Sensor Technology
- MEMS
Accelerometer Operating Range
- 20G
Accel Bias Repeatability (mg 1σ)
- 1.7 mg (1σ)
Accel Bias In-Run Stability (mg 1σ)
- 0.025 mg (1σ)
Gyro sensor technology
- MEMS
Gyro Operating Range
- 400°/Sec
Gyro Bias In-Run Stability
- 0.25° °∕hr 1σ
Gyro Bias Repeatability
- 7° °∕hr 1σ
Gyro ARW
- 0.04°/√hr
Accel Velocity Random Walk (VRW)
- 0.03 m/s/√hr
Communication Protocols
- ASYNC or SDLC
Communication Ports
- 5V CMOS UART
- RS-485
Data Rate
- 600/100 Hz
Operating Temperature
- -54°C to +85°C
Power Consumption
- <3 Watt
Supply Voltage
- +5 VDC +/- 5%