Scheduled Maintenance: On Friday, September 12th, from 10:00 PM EST to Saturday, September 13th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight-ready. During this period, select applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Resilient Navigation System

Overview
Resilient Navigation System is a low size, weight and power navigation system that combines GNSS, INS, anti-jammer and alternative navigation technologies to provide three layers of resilience for safe navigation.

Layer 1 GPSdome 1 - Industry’s only non-ITAR GPS anti-jammer. Ensures GPS availability during low power jamming conditions.
  • GPS L1 Protected frequency
  • 20 dB Attenuation
  • Low Size, Weight and Power
  • Low Latency
GPSdome 1 is a small-sized, add-on device that provides protection against GPS jamming, ensuring continuity of autonomous navigation and operation during jamming conditions. No other solution that offers the same protection is as small, light, affordable or as easily installed as GPSdome 1.

Layer 2 Honeywell Compact Inertial Navigation System - Combined GNSS and inertial navigation system for UAVs. Enables safe navigation for UAVsduring intermittent GNSS disruptions
  • Immune to intermittent GNSS outages <1 min
  • Integrated with Pixhawk
  • Tactical Grade Redundant inertial sensors
  • Easy Integration with navigation aiding systems
The Honeywell compact inertial navigation system (HCINS) for UAVs is a low size, weight and power (SWaP) inertial navigation system that is suitable for all types of UAVs. It enables safe navigation for UAVs during intermittent GNSS disruptions.

Layer 3 Honeywell Radar Velocity System - Range and velocity without GNSS. Enables safe navigation for UAVs during continuous GNSS disruptions.The Honeywell Radar Velocity System (HRVS) is a low size, weight and power (SWaP) millimeter radar-based navigation aiding system.Performs on all surfaces except still water.
  • 1-3% Distance traveled error when used with HCINS
  • Operational altitude 0-1 km
  • Performs on all surfaces except still water
  • Available in two variants 60 GHz | 80 GHz

Compatible Platform

Fixed Wing Drones
Multi-Copter Drones
Unmanned Aircraft

Specifications

Dimensions

  • Length

    • 96mm
  • Width

    • 60mm
  • Depth

    • 28 mm
  • Weight

    • +22 grams (damping platform)
    • 115 grams (excluding damping platform)
  • Volume

    • 162cm³

Performance Data

  • Applications

    • Automotive Platforms
    • Drones
    • Robotics
  • Vibration

    • BFD Basic profile
  • Velocity errors X/Y/Z axes 9m/s

    • 0.04 m/s
  • Usually Bought With

    • GPSdome
    • HRVS (Honeywell Radar Velocity System)
  • Typical Performance

    • Attitude [deg] 0.04
    • Heading [deg] 0.28
    • Position Error [m] 2.5
    • Velocity Error [m/s] 0.04
  • Typical Heading Error with HCINS

    • 0.28 deg
  • Types of Products

    • IMU (MEMS)+GNSS Navigator
  • Time to First Fix

    • 35-60 sec
  • Software

    • Internal Software
  • Size

    • 96mm x 60mm x 28mm (excluding damping platform)
  • Signal Reacquisition

    • 2 sec
  • Shock

    • DO-160G; section 8, Category S, Curve C
  • Setup

    • Dual Atenna Setup
  • Output

    • Altitude
    • Attitude
    • Position
    • Velocity
  • Key Performance Variables

    • Altitude
    • Attitude
    • Position
    • Velocity
  • Features

    • Heading: 0.28 (deg)
    • MEMS based navigator
    • Position Error: 2.5 m (standalone)
  • Components

    • GNSS Antenna
    • GNSS Receiver
    • IMU
    • Processing Boards
  • Component of

    • Resilient Navigation
  • Communication Ports

    • Ethernet Communication
    • Serial Communication
  • Chassis Included

    • Yes, Plastic Chasis

 

Product Number

Parts

_self

Filters

Part Number Description Compatible Platform Order Online
68013252-1 GPS ANTI-JAMMER, NON-ITAR Buy Online
88003160 POWER CABLE, HCINS Buy Online
88003162 LED/EAP/CAN CABLE, HCINS FOR UAV Buy Online
88004276 DAMPING PLATFORM BOTTOM PLATE Buy Online