×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Overview
The GPSdome-SunStone, by infiniDome, is a small add-on device that provides the first layer of protection against GNSS jamming attempts, ensuring continuity of operation during low-power jamming conditions and the ability to achieve the crucial first GPS lock even in GPS-challenged environments. GPSdome is compatible with any off-the-shelf GNSS receiver and antenna. Honeywell signed a collaboration agreement with infiniDome in August to jointly develop and deliver GPS signal protection systems.Honeywell is collaborating with InfiniDome to jointly develop and deliver GPS signal protection systems. The solutions are intended to serve a variety of purposes for both defense and commercial applications, and to support a wide range of vehicle platforms, including commercial aircraft, urban air mobility systems, unmanned aerial systems and surface vehicles.

Specifications

Key Differentiators

  • Certifications

    • RoHS compliant CE Compliant (PPS Version)
  • Features & Benefits

    • Protect against GNSS Jamming

Dimensions

  • Length

    • 70 mm
  • Width

    • 48 mm
  • Depth

    • 24mm
  • Weight

    • 150 g
  • Dimensions

    • 70 x 48 x 24mm
  • Volume

    • 80.64 cm³ cubic centimetre

Performance Data

  • Applications

    • Small Unmanned Aerial Systems (UAS)
  • Vibration

    • Information not available now
  • Usually Bought With

    • HCINS HRVS
  • Typical Heading Error with HCINS

    • 0.28 deg
  • Types of Products

    • Protect against GNSS Jamming
  • Sustainability

    • Compliant
  • Supply Voltage

    • 3.3VDC- 32VDC 0.75W voltage alternating current
  • Submersion (Non-Operating)

    • IP67
  • Size

    • 70 x 48 x 24mm millimetre
  • Shock

    • Information not available now
  • Setup

    • Plug and Play
  • Power Consumption

    • <0.75W Watt
  • Power

    • <0.75W Watt
  • Output

    • Filtered out GNSS signals - protect the system against GPS jamming.
  • Operating Temperature

    • -40° C to 85 C
  • Operating Frequency

    • 1575.42 MHz (GPS L1 C/A Code) hertz
  • Non-operating Temperature Range

    • -40° C to 85 C°
  • LED

    • Yes
  • GNSS Constellations

    • GPS
  • GNSS Capability

    • GPS L1 Protected frequency
  • GNSS

    • Protect against GNSS Jamming
  • Features

    • Protect against GNSS Jamming
  • External LED Status Support

    • Yes
  • Environment

    • IP67
  • Components

    • Signal processing hardware
  • Component of

    • Resilient Navigation System
  • Chassis Included

    • Yes

 

  • Compatible Platform

    • Not certified for aircraft applications for now