Q-Flex QA-650 Single Axis Quartz Accelerometer
- Tactical navigation grade performance
- High value
- Environmentally rugged
- Analog output
- Compact design
- Built-in test
- Field-adjustable range
- Certifications
- ISO-9001
- Weight
- 51 Nominal, 65 Max. grams
- Dimensions
- 0.617 in. Max Height (bottom to mounting surface)
- Ø1.045 ±0.005 in. Diameter (below mounting surface)
- Applications
- Automotive test instrumentation
- Autonomous vehicle testing
- Braking system deceleration
- Bridge and building sway and tilt monitoring
- Industrial and robotic control
- Land vehicle navigation
- Offshore drilling platform motion monitoring
- Subway and train ride comfort control
- Vibration Rectification
- <100 µg/g²rms (50-500 Hz)
- Vibration Peak Sine
- 25 g @ 30-500 Hz
- Thermal Modeling
- Yes
- Temperature Sensitivity
- <100 μg/°C
- <200 ppm/°C
- Shock
- 100 g
- Scale Factor - One-year Composite Repeatability
- 1.20 to 1.40 mA/g <2500 ppm
- Scale Factor
- 1.20 to 1.40 mA/g
- Resolution/Threshold
- <10 µg
- Quiescent Power
- <480 mW @ ±15 VDC
- Quiescent Current per Supply
- <16 mA
- Output
- Analog
- Operating temperature
- -55 to +96°C
- Intrinsic Noise
- <3000 (0-10,000 Hz)
- Input Voltage
- ±13 to ±18 VDC voltage alternating current
- Input Range
- ±30 g
- Case Material
- 300 Series Stainless Steel
- Bias -One-year Composite Repeatability
- <2500 µg
- Bias
- <15 mg
- Bandwidth
- >300 Hz
- Axis Misalignment
- <15000 µrad