Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 03:00 AM EST to 11:00 PM EST (Sunday, May 17th from 07:00 AM UTC to Monday, May 18th 03:00 AM UTC). We appreciate your patience during this time.
Attention: On Friday, May 15th from 10:00 PM EST to Saturday, May 16th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Dual String Three-Axis Magnetometer

Overview
The Dual String Three-Axis Magnetometer was designed specifically for small satellites requiring low cost and SWaP (Size, Weight and Power). The mag features a dual-string three-axis magnetometer used for attitude control by the satellite Attitude Determination and Control System (ADCS).

The mag provides high probability of success in Lower Earth Orbit (LEO) missions of 6.5 years. The size is less than 20 in³ with weight less than 0.69 lbs. Angular accuracy is better than 3.4 degrees. The Input/Output is CAN or RS-424. Input power is 5Vdc.

Using a similar approach to our rate sensors for the small satellite market, Honeywell is developing a market-leading, low cost magnetometer for small satellites. Providing choice of standard RS-424 or CANBUS interface provides full system flexibility.