Attention: On Friday, February 13th from 09:00 PM EST to Saturday, February 14th, 08:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Momentum Control Systems

Overview
Single-gimbal Control Moment Gyroscopes (CMG) offer significantly greater vehicle acceleration (>100x) than a reaction wheel system of the same power. However, controlling an array of CMGs is a difficult task.

Honeywell has developed turnkey controls for “roof” arrays of up to six CMGs that can be embedded in the array hardware or licensed separately. These controls accept a simple torque command, and provide deterministic, singularity-free operation with guaranteed torque availability. They also transparently manage CMG hardware failures, spin-up/down events, etc. without loss of control.