×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

RDR-4000M 3D Weather Radar System

Overview
The RDR-4000M 3D Weather Radar System is the most recent addition to Honeywell’s family of advanced airborne weather radar systems. This industry leading weather radar technology utilizes a patented 3D volumetric buffer to provide greater passenger and crew safety and comfort, increased efficiency, and enhanced performance through better strategic and tactical decision making, and reduced pilot workload.

This version of the RDR-4000 was designed specifically for military applications.

In addition to featuring all of the hazard avoidance benefits of the commercial weather radar system, the RDR-4000M includes high-resolution ground mapping (HRGM), Doppler beam sharpened precision ground mapping (PGM) and sectored skin paint modes.

Whether you know this weather radar system as RDR-4000M or IntuVue, this 3D weather radar system improves hazard avoidance and increases safety for military, air transport and business jets operators.

Compatible Aircraft

Airbus A300
Airbus A320
Airbus A330 340
Boeing 737
Boeing 737NG
Boeing 757
Boeing 767
Boeing 777
Boeing CH-47 Chinook
Dassault Falcon 8X
Gulfstream G450
Gulfstream G500 & G600
Gulfstream G550
Gulfstream G650 & 650ER
Specifications
Key Differentiators
  • Features & Benefits
    • Improve passenger comfort: IntuVue helps avoid turbulence-related incidents, which cost airlines an average $150,000 each
    • Reduce pilot fatigue: Because IntuVue sees things that other radars miss, pilots fly with better information and greater confidence
  • Value Proposition
    • Decreases system weight by up to 30%, yielding $10,000 per year per aircraft savings
    • • Improves strategic maneuvering for rerouting sooner due to weather
    • • Reduces risk of encountering hazardous weather by providing predictive warnings for hail, lightning and windshear
  • Key Savings
    • IntuVue enables more efficient routing around weather hazards. Early adopters have reported a 50-percent reduction in lightning strikes and the costly inspections they require
    • Lower training costs: IntuVue’s system is intuitive for younger pilots, increasing retention and making it easier and cheaper to train users.
Performance Data
  • Maximum Detection Ranges
    • 320 nm
  • Component of
    • Aircraft Environmental Surveillance System (AESS)
 
Resources
Sort
Others
Title
Category
Date Added
Size
Type
05 Feb 2025
1.33 MB
Multimedia_Resources
Brochure
Title
Category
Date Added
Size
Type
05 Feb 2025
0.68 MB
Multimedia_Resources
Infographic
Title
Category
Date Added
Size
Type
05 Feb 2025
0.06 MB
Multimedia_Resources
Title
Category
Date Added
Size
Type
05 Feb 2025
1.33 MB
Multimedia_Resources
05 Feb 2025
0.68 MB
Multimedia_Resources
05 Feb 2025
0.06 MB
Multimedia_Resources