Aspire 200 Satellite Communication System
The Aspire 200 includes a High-speed Data Unit, a Satcom Configuration Module, an integrated High-power/Low-noise Amplifier Diplexer, a choice of antenna and an optional router. The system is designed with common interfaces for flexible installation and ease of upgrade.
Fixed Wing Aircrafts
For operators of business and defense aircraft, the Aspire 200 provides passengers with reliable, mission critical connectivity anywhere they fly. The Aspire 200 is faster than any other global, in-flight L-band connectivity solution available today. The system is certified for installation on several aircraft, including Bombardier, Citation, Embraer, Gulfstream, Hawker and Pilatus.
Rotary Wing Aircrafts
For helicopter owners and operators who seek reliable, uninterrupted connectivity for pilots and passengers, the Aspire 200 is the first solution to mitigate rotor blade interruption and slow communication from helicopters. The Aspire 200 is faster than any other helicopter L-band connectivity solution available today. The system is for installation on several rotorcraft airframes, including AW139, AS350, UH-60 Black Hawk and Bell 429, with more in the pipeline.
Compatible Aircraft
- Features & Benefits
- Beyond Line of Sight Capabilities
- Lightweight Equipment
- Reliable, Consistent Worldwide Coverage
- Service in Remote Locations & Over Water
- Software
- HDR software upgrade is used to enhance Inmarsat L-band services
- Components
- Antenna - AMT-700, AMT-1800 or AMT-3800
- HDU-200 High Speed Data unit (HDU)
- Integrated High-power, Low-noise Amplifier Diplexer (IPLD)
- Satcom Configuration Module (SCM)