AeroWave X
AeroWave X evolved from BendixKing's successful legacy AeroWave 100 product. It builds on Honeywell’s decades-long SATCOM legacy to deliver the highest-quality connectivity and uninterrupted worldwide coverage available today.
AeroWave X is the perfect fit for any business or private aircraft, offering significant reduction in size, weight, and power (SWaP) compared to the legacy AeroWave 100 system—without sacrificing performance.
Using Honeywell’s unique GoDirect Router and Inmarsat’s single channel SwiftBroadband global Class 15 Background IP, AeroWave X provides you with the ability to switch between Satellite, 4G and ramp Wi-Fi.
The AeroWave X can be installed on Part 23 Class 1,2,3 and 4 aircrafts, and is sold as a hardware and airtime bundl
Compatible Platform
Specifications
Weight
- 6.1 lbs (total system weight)
Dimensions
- Antenna: 4.4” x 5.6” x 1.9”
- Router: 6.7” x 7.6” x 1.8”
- Satcom: 5.5” x 2.9” x 1.9”
Cellular Connectivity
- 5 Mbps to 12 Mbps
Components
- Honeywell GoDirect Router
- Low-gain Antenna
- Small SATCOM System
Key Benefits
- Low size, weight and power
- Provides a seamless transition between Satcom and Cellular connectivity
- Provides connectivity up to 200 kbps
- Sold in a hardware and airtime bundle