Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 03:00 AM EST to 11:00 PM EST (Sunday, May 17th from 07:00 AM UTC to Monday, May 18th 03:00 AM UTC). We appreciate your patience during this time.
Attention: On Friday, May 15th from 10:00 PM EST to Saturday, May 16th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Quantum Line

Overview
Quantum radios are the most technologically advanced group of communication and navigation radios on the market. They provide incremental growth to meet the changing performance requirements as the industry transitions towards "free flight".

Our highly reliable navigation radios, sensors, receivers and communication equipment integrate with the automatic flight control systems, instrument systems and enhanced ground proximity warning system (EGPWS) during approaches and landings sequences to increase cockpit efficiency and reduce maintenance and operational costs.

Key features common to all Quantum radios include microprocessor/digital signal processor technology, fault memory, liquid crystal display (LCD), personal computer memory card interface association (PCMCIA), RS232 PC port and a built-in test equipment interface to an onboard maintenance system. In addition, the radios are compliant with Radio Technical Commission for Aeronautics (RTCA) DO-178B software requirements and DO-160C environmental requirements, including high-intensity radiated field (HIRF) and lightning.

Highlights include:
  • Reduced parts count for superior reliability
  • Front-mounted LCD unit identification, maintenance information, and software configuration status; improves line troubleshooting and helps reduce unnecessary removals
  • Software loading capability from the front of the unit via a PCMCIA for easy upgrade, insuring that Quantum radios will not become obsolete

Compatible Platform

Airbus A300

Specifications

  • Key Benefits

    • More than 80 percent of hardware and software is common across the Quantum line of radios
  • Components

    • DME Interrogator 066-50013-1511
    • MMR with ILS and GPS, GLS Capable 69002600-0101
    • Radio Altimeter Transceiver 066-50007-0631
  • Key Benefits

    • More than 80 percent of hardware and software is common across the Quantum line of radios
  • Components

    • DME Interrogator 066-50013-1511
    • MMR with ILS and GPS, GLS Capable 69002600-0101
    • Radio Altimeter Transceiver 066-50007-0631