Notice: Our website address is planning on changing May 25. Existing links will redirect automatically.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Air Traffic Services Unit (ATSU) Airline Operational Communication

Overview
The Air Traffic Services Unit (ATSU) provides the Datalink Host Platform, Router and Air Traffic Control applications used for Datalink communications on the Airbus A318, A319, A320, A321, A330 and A340 aircraft. The Honeywell ATSU Airline Operational Control (AOC) software and database support operational functions include:
  • AOC uplinks and downlinks that enable efficient airline operations
  • Out-off-on-in (OOOI) logic to define each flight phase
  • AOC user interface to the flight crew
  • Aircraft and operational data reporting—including engine, fuel, avionics and maintenance reports
Honeywell’s ATSU AOC software functionality is configured within a user-modifiable AOC Database. The AOC Database can be tailored directly by Honeywell customers using the ACARS Reconfiguration Tool or by the Honeywell Datalink Services team. AOC Databases are loadable on-wing and do not require aircraft certification (TC or STC).

Three components make up the ATSU system:
  • The ATSU Hardware on Airbus platforms – provided by Airbus
  • The ATSU Aircraft Interface Software (including air/ground Router) and ATC Application - provided by Airbus
  • The ATSU AOC software and AOC Database – provided by Honeywell

Compatible Platform

Airbus A318
Airbus A319
Airbus A320
Airbus A321
Airbus A330
Airbus A340

Specifications

  • Key Benefits

    • 1,200+ internal parameters used for reconfiguration, displays, downlinks, reports, etc
    • 120+ automatic trigger algorithms which can be used for a number of different purposes including sending downlinks automatically
    • Logical processing associated with multi-function control display unit line select key actions
    • Message encryption / decryption
    • New Active Advisories feature
    • Support of new passenger doors for the new A340-600 aircraft
  • Key Benefits

    • 1,200+ internal parameters used for reconfiguration, displays, downlinks, reports, etc
    • 120+ automatic trigger algorithms which can be used for a number of different purposes including sending downlinks automatically
    • Logical processing associated with multi-function control display unit line select key actions
    • Message encryption / decryption
    • New Active Advisories feature
    • Support of new passenger doors for the new A340-600 aircraft

Resources

Sort
Brochure
Title
Category
Date Added
Size
Title
Category
Date Added
Size
Product Number

Parts

_self

Filters