Attention: On Friday, April 17th from 10:00 PM EST to Saturday, April 18th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Primus Apex Integrated Flight Deck

Overview
The Primus Apex system core (computing and graphics generation) is based on Honeywell’s Primus Epic system with “designed-to-cost” point products such as radios and sensors. This approach enables high-end business jet functionality at an affordable price for turboprops and light to mid-size business jets. Apex’s synthetic vision system, digital charts and maps, coupled vertical navigation, and graphical flight planning provide exceptional safety and situational awareness. Its unsurpassed graphical displays in the ergonomic and stylish cockpit provide the ultimate flight experience and capabilities for pilots.

Primus Apex consists of a base system with unique options which provide new capabilities and the flexibility to effectively meet new airspace mandates.

Display Systems

Two primary flight displays (PFD) and one or two multifunction displays (MFD) featuring crystal-clear, high-resolution liquid crystal displays and wide viewing capability allowing cross-cockpit scanning.

The PFDs come standard with Honeywell’s iPFD and will support optional SmartView Synthetic Vision – with advanced symbology, including:
  • 3-D terrain
  • Approach guidance
  • Enroute
  • Terrain alerting
  • Visual runway
The MFDs feature integration of aircraft systems, safety sensors and navigation information to decrease pilot workload and improve safety through enhanced situational awareness. The MFDs support options:
  • Interactive Navigation (INAV) graphical flight planning
  • Digital charts and maps
  • Radio tuning
  • Synoptics
The Flight Management System supports:
  • Comprehensive navigation database
  • Graphical INAV and flight planning
  • Primary and secondary flight plans
  • Precision and non-precision approaches
  • SID/STAR procedures
  • Wide Area Augmentation System (WAAS)
  • Full complement of RNAV approaches
  • RNP
  • LNAV/VNAV
  • LNAV
  • LPV
The features / upgrades listed are not comprehensive and may be subject to change and additional components may be impacted or required. Contact your Honeywell representative or preferred service center for specific upgrade features / configurations for your aircraft.
 

Compatible Platform

Chinese Y12F
Dornier Seastar
Pilatus PC-12
SyberJet-SJ30
Viking Twin Otter

Specifications