Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

DU 1310 Cockpit Display

Overview
These LCDs maximize the viewable area for weather, charts, traffic and terrain options information and increase interactivity in the cockpit, so pilots can fly the aircraft safer and more efficiently.

Flying safely requires that pilots have heightened situational awareness and on demand access to accurate information. High performance primary or multifunction displays are required to show critical flight information so pilots can fly the aircraft safer and more efficiently.

DU-1310-2 Upgrade Program Details:

Honeywell understands the economic challenges that obsolescence issues create, therefore, we are offering options for replacement of a DU-1310-1.
  • Outright Purchase of DU-1310-2. Customers wishing to upgrade to the new DU-1310-2 before DU-1310-1 stocks have been depleted may do so through an Authorized Honeywell Dealer.
Promo pricing is available: Honeywell is offering a special trade-in credit of $5,000 per display. Contact your preferred Honeywell Authorized Dealer for a complete price quote that includes parts and installation.

Compatible Platform

Dassault F2000 EX Easy
Dassault F2000DX
Dassault F2000LX
Dassault F2000LXS
Dassault F2000S
Dassault F7X
Dassault F900DX
Dassault F900EX Easy
Dassault F900LX
Dassault: F2000DX, F2000 EX Easy, F2000LX, F2000S, F2000LXS, F7X, F900EX Easy, F900DX, F900LX
Gulfstream C-37B
Gulfstream G350
Gulfstream G450
Gulfstream G500 Classics
Gulfstream G550
Gulfstream G650
Gulfstream: G350, G450, G550, G500 Classics, G650, C-37B

Specifications

  • Weight

    • 9.5 lbs
  • Dimensions

    • 12.3 in x 10 in x 8 in
    • For Short Box 4.896 in x 9.833 in x 12.224 in
  • Usually Bought With

    • HAPP DU-1310 Extended Coverage
  • Replaces

    • 7028140-901
    • 7028140-905
  • Power Requirements

    • +28VDC aircraft bus.
  • Charging Port Type

    • Power: J2 Connector on the DU1310-2 rear panel. This connector is a 5-pin, D-Subminiature plug (male) connector (HPN 7025395-252, Positronics P/N CBD5W5M35S5000-14-1557.0 or equivalent).
  • Unswitched Inputs

    • Input/Output Interface: J1 connector is a 62-pin D-Subminiature plug (male) connector (HPN 7030420-62, Positronics P/N DD62M3S6000-14-1557.0 or equivalent).
  • Input Voltage

    • +28VDC
  • Voltage

    • 22V to 30.3V
  • Temperature Range

    • -20°C to +55°C
  • Key Benefits

    • 4-pound (1.8 kg) weight reduction with the new unit
  • Component of

    • Primus EPIC® System
  • Weight

    • 9.5 lbs
  • Dimensions

    • 12.3 in x 10 in x 8 in
    • For Short Box 4.896 in x 9.833 in x 12.224 in
  • Usually Bought With

    • HAPP DU-1310 Extended Coverage
  • Replaces

    • 7028140-901
    • 7028140-905
  • Power Requirements

    • +28VDC aircraft bus.
  • Charging Port Type

    • Power: J2 Connector on the DU1310-2 rear panel. This connector is a 5-pin, D-Subminiature plug (male) connector (HPN 7025395-252, Positronics P/N CBD5W5M35S5000-14-1557.0 or equivalent).
  • Unswitched Inputs

    • Input/Output Interface: J1 connector is a 62-pin D-Subminiature plug (male) connector (HPN 7030420-62, Positronics P/N DD62M3S6000-14-1557.0 or equivalent).
  • Input Voltage

    • +28VDC
  • Voltage

    • 22V to 30.3V
  • Temperature Range

    • -20°C to +55°C
  • Key Benefits

    • 4-pound (1.8 kg) weight reduction with the new unit
  • Component of

    • Primus EPIC® System
Product Number

Parts

_self

Filters