AeroCruze 100 Autopilot

- 2 inch round
- 3 inch round
- Flat pack
- Emergency autopilot level button helps to bring the aircraft to a wings-level position.
- Connects to either hand-held GPS or IFR panel mount GPS systems.
- When connected to hand-held GPS, AeroCruze follows programmed flight plans.
- When connected to panel mount GPS, the autopilot follows roll steering commands to fly complex flight plans.
Compatible Aircraft
- Features & Benefits
- Altitude Hold
- Altitude Pre-select
- Altitude Select
- Built-in Ground Track DG
- Control Wheel Steering
- GPS Nav Mode
- GPS Steering Mode
- GTwo Standard Servos
- Pitch Trim Annunciation
- Track Select Mode
- VS Select Mode
- Vertical GPS Steering Mode
- Dimensions
- 2 Inch Round: 2.5 Inch H x 2.5 Inch W x 5.5 Inch D
- 2 in Round: 2.5 in H x 2.5 in W x 5.5 in D
- 3 Inch Round: 3.25 Inch H x 3.25 Inch W x 5.5 Inch D
- 3 in Round: 3.25 in H x 3.25 in W x 5.5 in D
- Flat Back: 1.6 Inch H x 4.3 Inch W x 6.1 Inch D
- Flat Back: 1.6 in H x 4.3 in W x 6.1 in D
- Power Requirements
- 12-28 Volt Variants