Notice: Our website address is planning on changing May 25. Existing links will redirect automatically.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Compact Fly-By-Wire Flight Control System

Overview
Honeywell’s Compact Fly-By-Wire (cFBW) is designed for use on any aircraft. Its reduced weight and size make it ideal for electric vertical takeoff and landing (eVTOL) aircraft and other advanced air mobility (AAM) platforms. cFBW also supports a wide range of other fixed-wing aircraft and rotorcraft.

cFBW is based on technology developed for the Honeywell flight control systems certified on the Boeing 787 and Embraer ERJ170/190.
  • Development maturity - cFBW has supported flight-testing of four vehicles (Part 23, eVTOL, crewed, and fully autonomous).
  • Modern electronic components and packaging technology result in a passively cooled computational platform that is small/light in support of the eVTOL, Part 23 and SAIL 4 UAV markets.
  • Baseline triple channel system designed to meet the most stringent certification requirements associated with Part 25 and SC (special condition) VTOL.
  • Dual channel architecture is available to support the safety requirements of a Part 23/SAIL 4 vehicle.
  • Supports the implementation of advanced functions (envelope protection, control laws, system monitoring, etc.) developed by the OEM or Honeywell.
  • With re-use efficiency, OEMs can integrate the cFBW on an initial platform then cost-effectively reuse across multiple applications.
  • Speed to market; Type-A FCC (flight control computer) is available today with red label hardware from production supply chain. Dissimilar FCC types will be available soon.
  • The development of the cFBW solution is based on Honeywell’s well-proven processes that align with Development Assurance Level A.

Compatible Platform

Advanced Air Mobility and Uncrewed Aerial Vehicle platforms.
Any conventional fixed or rotary wing, electric or hybrid aircraft.
Commercial and military applications.

Specifications

  • Certifications

    • Radiall EN4644 Rectangular Modular Connector
  • Length

    • 9.8 in (249 mm)
  • Width

    • 8.6 in (218 mm)
  • Depth

    • 2.6 in (66 mm)
  • Weight

    • < 4.6 lbs (2.1kg)
  • Mean Time Between Failures (MTBF)

    • > 50,000 operating hours
  • Power

    • 18 Watts Nominal (Excluding 28V discrete output interfaces) Watt
  • Compatible Platform

    • Advanced Air Mobility and Uncrewed Aerial Vehicle platforms.
    • Any conventional fixed or rotary wing, electric or hybrid aircraft.
    • Commercial and military applications.
  • Certifications

    • Radiall EN4644 Rectangular Modular Connector
  • Length

    • 9.8 in (249 mm)
  • Width

    • 8.6 in (218 mm)
  • Depth

    • 2.6 in (66 mm)
  • Weight

    • < 4.6 lbs (2.1kg)
  • Mean Time Between Failures (MTBF)

    • > 50,000 operating hours
  • Power

    • 18 Watts Nominal (Excluding 28V discrete output interfaces) Watt
  • Compatible Platform

    • Advanced Air Mobility and Uncrewed Aerial Vehicle platforms.
    • Any conventional fixed or rotary wing, electric or hybrid aircraft.
    • Commercial and military applications.

Resources

Sort
Case Study
Title
Category
Date Added
Size
Title
Category
Date Added
Size