×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

HG4930 MEMS Inertial Measurement Unit

Overview
The HG4930 is a very high performance micro-electro-mechanical system (MEMS) inertial measurement unit (IMU) designed to meet the needs of applications across various markets including agriculture, AUVs, industrial equipment, robotics, survey/mapping, stabilized platforms, transportation, UAVs and UGVs.With industry standard communication interfaces the HG4930 is easily integrated into a variety of architectures. The extremely small size, lightweight and low power make the HG4930 ideal for most applications.The HG4930 includes MEMS gyroscopes and accelerometers, making it a 6 degrees of freedom (DOF) IMU. In addition, the HG4930 employs an internal environmental isolation system to attenuate unwanted inputs commonly encountered in real world applications. The internal isolation and other proprietary design features ensure the HG4930 is rugged enough to meet the needs of the most demanding users.The HG4930 is not ITAR controlled. Its Export Control Classification Number (ECCN) is 7A994.Key Honeywell Advantages:
  • Highest performing MEMS IMU of its size and price
  • World-class inertial sensor development, calibration and compensation
  • Smaller, lower power and cost effective replacement for a fiber optic gyro (FOG) IMU.
  • RS-422 Asynchronous and SDLC standard protocols
  • Proven reliability, dependability and ruggedness
  • Available Accessories From Honeywell
HGuide Evaluation Kits
  • Custom PC connection board that will convert RS-422 to USB
  • USB cable that connects the interface PC connection board with your computer
  • USB flash drive loaded with our HGuide Data Reader software
  • Quick start guide

Specifications

Dimensions

  • Weight

    • 0.3 lbs
    • 140 grams
  • Dimensions

    • 65 x 51 x 35.5 mm

Performance Data

  • Operating Temperature

    • -54°C to +85°C

Resources

Sort
Brochure
Title
Category
Date Added
Size
05 Feb 2025
2.09 MB
Title
Category
Date Added
Size
05 Feb 2025
2.09 MB
Product Number

Parts

Filters