Scheduled Maintenance Technical Publication app - My Email Notifications feature will undergo some optimization activities over the week; during that time users may receive false positive notifications or duplicated emails. We appreciate your patience as we strive to enhance the Aero portal experience.
Scheduled Maintenance We will be conducting scheduled maintenance on 4/19 from 10:00 PM EST to 4/20 9:00 PM EST. During this time MyAerospace applications will be temporarily unavailable. We apologize for any inconvenience this may cause.​​
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

AeroCruze 100 Basic Autopilot

AeroCruze 100 Basic Autopilot

AeroCruze 100 Autopilot for Cessna and Piper Aircraft

The AeroCruze 100 is an affordable and flexible digital autopilot system for Cessna 172, 175, 177, 180, 182, 185 and Piper PA 28 and PA 32 aircraft. The AeroCruze 100 provides a seamless integration with the AeroVue Touch EFIS as well as a variety of other manufacturers.

EXTREMELY AFFORDABLE

Complete system is offered at a low cost, with the choice of three form-factor variations: 2" round 3" round Flat pack.

POWERFUL AND FLEXIBLE

Emergency autopilot level button helps to bring the aircraft to a wings-level position. Connects to either hand-held GPS or IFR panel mount GPS systems.   When connected to hand-held GPS, follows programmed flight plans   When connected to panel mount GPS, autopilot follows roll steering commands to fly complex flight plans Similar to lane assist in automobiles, the AEP stand-by mode monitors aircraft bank angle. Autopilot corrects the bank angles greater than 45 degrees by automatic roll command.

Standard Features

  • Two Standard Servos
  • Built-in Ground Track DG
  • Track Select Mode
  • GPS Nav Mode
  • GPS Steering Mode
  • Altitude Hold
  • VS Select Mode
  • Altitude Pre-select
  • Altitude Select
  • Vertical GPS Steering Mode
  • Control Wheel Steering
  • Pitch Trim Annunciation

Specifications

  • 12-28 Volt Variants
  • 2” Round: 2.5” H x 2.5” W x 5.5” D
  • 3” Round: 3.25” H x 3.25” W x 5.5” D
  • Flat Pack: 1.6” H x 4.3” W x 6.1” D

Available Downloads 
Available Downloads 

AeroCruze 100