HGuide n500 Inertial Navigator
The HGuide n500 output data includes timestamped position, velocity, angular rate, linear acceleration, roll, pitch, and heading information. In dual-antenna mode, the n500 supports GNSS-based heading measurements and initialization.
Proven Performance & Reliability: Trusted navigation algorithms for air, land, and sea; world-class inertial sensors; rugged design with MTBF of 80,000 hours.
High-Precision Navigation: Delivers accurate attitude performance for superior navigation trajectories; top-tier performance for its size, weight, and price.
Flexible & Compatible: Supports multiple communication ports and GNSS receivers, including Honeywell’s HGuide g080.
Export-Friendly: Not ITAR controlled; ECCN 7A994—generally available without an export license.
Specifications
Accel Bias In-Run Stability (mg 1σ)
- 25 μg 1σ
Key Benefits
- Accurate attitude performance that provides better quality navigation trajectories
- Compatible with multiple GNSS receivers, including HGuide g080 from Honeywell
- GNSS antennas and cables with Survey and UAV grade options
- HGuide Data Reader, SDK and ROS Drivers to support easy integration
- HGuide n500 IO Interface card
- Highest-performing Inertial/Navigator of its size, weight, and price
- MTBF = 80,000 hours
- Multiple communication ports
- Not ITAR controlled, its Export Control Classification Number (ECCN) is 7A994 and is generally available free of an export license
Weight
- 140 grams
Dimensions
- 65 x 51 x 35.5 mm
Usually Bought With
- GNSS antennas and cables with Survey and UAV grade options
- HGuide Data Reader, SDK and ROS Drivers to support easy integration
- HGuide n500 IO Interface Card
Supply Voltage
- +5 VDC +/- 5%
Power
- 3 Watts typical Watt
Operating Temperature
- -40 °C to +85 °C